Product Features
- Up to 50% energy savings with brushless DC motor technology compared to traditional technology
- Instant adjustment to temperature and relative humidity changes
- Highly flexible solutions: multiple sizes, piping topologies and connection valves
- Continuous modulation of fan speed resulting in reduced sound emissions, in comparison with fixed speed AC motor fan coil units
- Water connections can easily be changed on the site by the installer
Documentation
Sorry, we could not find any documents.