|
FWN04AATN6V3 |
FWN05AATN6V3 |
FWN06AATN6V3 |
FWN07AATN6V3 |
FWN08AATN6V3 |
FWN10AATN6V3 |
Cooling capacity (standard conditions) |
Sensible capacity 2-pipe |
Low |
kW |
2.19 (1) |
2.54 (1) |
3.90 (1) |
4.35 (1) |
5.01 (1) |
5.40 (1) |
|
|
High |
kW |
2.98 (1) |
3.56 (1) |
4.47 (1) |
5.04 (1) |
6.29 (1) |
6.83 (1) |
|
Total capacity 2-pipe |
Low |
kW |
2.83 (1) |
3.38 (1) |
5.22 (1) |
5.78 (1) |
6.20 (1) |
6.84 (1) |
|
|
High |
kW |
3.80 (1) |
4.65 (1) |
6.01 (1) |
6.65 (1) |
7.57 (1) |
8.49 (1) |
Heating capacity (standard conditions) |
Capacity 2-pipe |
Low |
kW |
3.04 (2) |
3.55 (2) |
5.59 (2) |
6.29 (2) |
6.47 (2) |
7.28 (2) |
|
|
High |
kW |
4.05 (2) |
4.83 (2) |
6.42 (2) |
7.26 (2) |
7.88 (2) |
8.93 (2) |
Power input |
Low |
kW |
0.04 |
0.04 |
0.10 |
0.10 |
0.12 |
0.12 |
|
High |
kW |
0.112 |
0.112 |
0.152 |
0.152 |
0.248 |
0.248 |
Dimensions |
Unit |
Height |
Mm |
559 |
559 |
559 |
559 |
559 |
559 |
|
|
Width |
Mm |
754 |
754 |
964 |
964 |
1,170 |
1,170 |
|
|
Depth |
Mm |
280 |
280 |
280 |
280 |
280 |
280 |
Weight |
Unit |
kg |
32.5 |
33.3 |
40.6 |
41.7 |
47.3 |
48.7 |
Fan |
Available static pressure |
Low |
Pa |
29 |
30 |
40 |
41 |
38 |
38 |
|
|
High |
Pa |
65 |
65 |
59 |
59 |
67 |
66 |
Total sound power level |
Low |
dBA |
54 (4) |
54 (4) |
59 (4) |
61 (4) |
62 (4) |
62 (4) |
|
High |
dBA |
66 (4) |
66 (4) |
69 (4) |
69 (4) |
72 (4) |
72 (4) |
Sound pressure level |
Low |
dBA |
49 (5) |
49 (5) |
54 (5) |
56 (5) |
57 (5) |
57 (5) |
|
High |
dBA |
61 (5) |
61 (5) |
64 (5) |
64 (5) |
67 (5) |
67 (5) |
Water flow |
Cooling |
Low |
l/h |
493 (1) |
587 (1) |
915 (1) |
1,008 (1) |
1,085 (1) |
1,197 (1) |
|
|
High |
l/h |
671 (1) |
817 (1) |
1,059 (1) |
1,169 (1) |
1,344 (1) |
1,501 (1) |
|
Heating |
High |
l/h |
705 (2) |
840 (2) |
1,114 (2) |
1,259 (2) |
1,369 (2) |
1,551 (2) |
|
|
Low |
l/h |
529 (2) |
617 (2) |
972 (2) |
1,094 (2) |
1,124 (2) |
1,264 (2) |
|
Water pressure drop |
Cooling |
Low |
kPa |
10 (1) |
8 (1) |
18 (1) |
15 (1) |
17 (1) |
11 (1) |
|
|
|
High |
kPa |
15 (1) |
13 (1) |
22 (1) |
18 (1) |
21 (1) |
14 (1) |
|
|
Heating |
Low |
kPa |
9 (2) |
7 (2) |
17 (2) |
14 (2) |
15 (2) |
10 (2) |
|
|
|
High |
kPa |
15 (2) |
13 (2) |
22 (2) |
18 (2) |
21 (2) |
14 (2) |
Piping connections |
Drain |
OD |
Mm |
17 |
17 |
17 |
17 |
17 |
17 |
Water connections |
Primary coil |
inch |
3/4 " |
3/4 " |
3/4 " |
3/4 " |
3/4 " |
3/4 " |
Power supply |
Type |
|
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
|
Phase |
|
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
230 |
230 |
230 |
Notes |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
|
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
(3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. |
|
(4) - Sound power level according to ISO3741 |
(4) - Sound power level according to ISO3741 |
(4) - Sound power level according to ISO3741 |
(4) - Sound power level according to ISO3741 |
(4) - Sound power level according to ISO3741 |
(4) - Sound power level according to ISO3741 |
|
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(5) - The sound pressure level is measured via a microphone at 1m distance of the unit. |