Specifications Table for FWF-BT

FWF02B7TV1B FWF02B5TV1B FWF03B7TV1B FWF03B5TV1B FWF05B7TV1B FWF04B7TV1B FWF04B5TV1B FWF05B5TV1B
Cooling capacity (standard conditions) Sensible capacity 2-pipe Low kW   1.0 (1)   1.4 (1)     1.4 (1) 1.8 (1)
    High kW   1.4 (1)   2.0 (1)     2.7 (1) 3.5 (1)
  Total capacity 2-pipe Low kW   1.3 (1)   2.4 (1)     2.4 (1) 2.8 (1)
    High kW   1.7 (1)   3.0 (1)     4.0 (1) 4.9 (1)
Heating capacity (standard conditions) Capacity 2-pipe Low kW   1.9 (2)   2.7 (2)     2.7 (2) 3.0 (2)
    High kW   2.4 (2)   3.3 (2)     4.5 (2) 5.6 (2)
Power input Low kW   0.060   0.060     0.055 0.062
  High kW   0.074   0.074     0.090 0.118
Dimensions Unit Height mm 285 285 (4) 285 285 (4) 285 285 285 (4) 285 (4)
    Width mm 575 575 575 575 575 575 575 575
    Depth mm 575 575 575 575 575 575 575 575
Weight Unit kg 19 19 19 19 19 19 19 19
Fan Air flow rate Low m³/h 318 300 318 318 420 318 318 420
    High m³/h 468 456 468 468 876 660 660 876
Total sound power level Low dBA   36.0   38.0     38.0 42.0
  High dBA   44.0   44.0     50.0 55.0
Sound pressure level Low dBA 26 26.0 26 26.0 30 26 26.0 30.0
  High dBA 27 31.0 27 31.0 39 33 40.0 45.0
  Super high dBA 31   31   45 40    
Water flow Water pressure drop Cooling High kPa   5   17     29 40
    Heating High kPa   7   18     30 43
Allowed water temperature Cooling Min. °C   5 (5)   5 (5)     5 (5) 5 (5)
    Max. °C   50 (5)   50 (5)     50 (5) 50 (5)
  Heating Min. °C   5 (5)   5 (5)     5 (5) 5 (5)
    Max. °C   50 (5)   50 (5)     50 (5) 50 (5)
Piping connections Water Inlet   3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread)
    Outlet   3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread)
  Drain OD mm VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20)
Control systems Infrared remote control   BRC7E530, BRC7E531   BRC7E530, BRC7E531   BRC7E530, BRC7E531 BRC7E530, BRC7E531    
  Wired remote control   BRC315D7   BRC315D7   BRC315D7 BRC315D7    
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 220-440 220-440 220-440 220-440 220-440 220-440 220-440 220-440
Notes Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C
  Heating: 2 pipe: air 20°CDB; entering water 50°C (2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C Heating: 2 pipe: air 20°CDB; entering water 50°C (2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C Heating: 2 pipe: air 20°CDB; entering water 50°C Heating: 2 pipe: air 20°CDB; entering water 50°C (2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C (2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C
  Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit (3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit (3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit (3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C (3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C
  Height includes switch box (4) - Height includes switch box Height includes switch box (4) - Height includes switch box Height includes switch box Height includes switch box (4) - Height includes switch box (4) - Height includes switch box
Standard Accessories Installation and operation manual   1   1     1 1
  Drain hose   1   1     1 1
  Clamp for drain hose   1   1     1 1
  Washer for hanger bracket   8   8     8 8
  Screws   4   4     4 4
  Installation guide   1   1     1 1
  O ring   2   2     2 2
  Insulation   6   6     6 6
Notes   (5) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit   (5) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit     (5) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit (5) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit