|
FWF02B7FV1B |
FWF02B5FV1B |
FWF03B7FV1B |
FWF03B5FV1B |
FWF04B7FV1B |
FWF05B7FV1B |
FWF04B5FV1B |
FWF05B5FV1B |
Cooling capacity (standard conditions) |
Sensible capacity 4-pipe |
Low |
kW |
|
1.0 (1) |
|
1.0 (1) |
|
|
1.0 (1) |
1.6 (1) |
|
|
High |
kW |
|
1.5 (1) |
|
1.8 (1) |
|
|
2.5 (1) |
3.2 (1) |
|
Total capacity 4-pipe |
Low |
kW |
|
1.3 (1) |
|
1.6 (1) |
|
|
1.6 (1) |
2.6 (1) |
|
|
High |
kW |
|
1.8 (1) |
|
2.9 (1) |
|
|
3.8 (1) |
4.6 (1) |
Heating capacity (standard conditions) |
Capacity 4-pipe |
Low |
kW |
|
2.4 (3) |
|
2.6 (3) |
|
|
2.6 (3) |
3.2 (3) |
|
|
High |
kW |
|
3.3 (3) |
|
3.6 (3) |
|
|
4.7 (3) |
5.7 (3) |
Power input |
Low |
kW |
|
0.060 |
|
0.055 |
|
|
0.055 |
0.066 |
|
High |
kW |
|
0.074 |
|
0.074 |
|
|
0.094 |
0.121 |
Dimensions |
Unit |
Height |
Mm |
285 |
285 (4) |
285 |
285 (4) |
285 |
285 |
285 (4) |
285 (4) |
|
|
Width |
Mm |
575 |
575 |
575 |
575 |
575 |
575 |
575 |
575 |
|
|
Depth |
Mm |
575 |
575 |
575 |
575 |
575 |
575 |
575 |
575 |
Weight |
Unit |
kg |
19 |
20 |
20 |
20 |
20 |
20 |
20 |
20 |
Fan |
Air flow rate |
Low |
m³/h |
318 |
|
300 |
|
300 |
390 |
|
|
|
|
High |
m³/h |
468 |
|
438 |
|
618 |
822 |
|
|
Total sound power level |
Low |
dBA |
|
36.0 |
|
38.0 |
|
|
41.0 |
44.0 |
|
High |
dBA |
|
44.0 |
|
46.0 |
|
|
52.0 |
57.0 |
Sound pressure level |
Low |
dBA |
26 |
26.0 |
27 |
27.0 |
27 |
32 |
27.0 |
32.0 |
|
High |
dBA |
27 |
31.0 |
29 |
33.0 |
35 |
41 |
42.0 |
47.0 |
|
Super high |
dBA |
31 |
|
33 |
|
42 |
47 |
|
|
Water flow |
Water pressure drop |
Cooling |
High |
kPa |
|
6 |
|
16 |
|
|
26 |
38 |
|
|
Heating |
High |
kPa |
|
9 |
|
5 |
|
|
9 |
13 |
Piping connections |
Water |
Inlet |
|
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
|
|
Outlet |
|
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
3/4" BSP (female thread) |
|
Drain |
OD |
Mm |
VP20 (External dia.26, Internal dia. 20) |
VP20 (External dia.26, Internal dia. 20) |
VP20 (External dia.26, Internal dia. 20) |
VP20 (External dia.26, Internal dia. 20) |
VP20 (External dia.26, Internal dia. 20) |
VP20 (External dia.26, Internal dia. 20) |
VP20 (External dia.26, Internal dia. 20) |
VP20 (External dia.26, Internal dia. 20) |
Control systems |
Infrared remote control |
|
BRC7E530, BRC7E531 |
|
BRC7E530, BRC7E531 |
|
BRC7E530, BRC7E531 |
BRC7E530, BRC7E531 |
|
|
|
Wired remote control |
|
BRC315D7 |
|
BRC315D7 |
|
BRC315D7 |
BRC315D7 |
|
|
Power supply |
Phase |
|
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
220-440 |
220-440 |
220-440 |
220-440 |
220-440 |
220-440 |
220-440 |
220-440 |
Notes |
Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
(1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C |
|
Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C |
(2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C |
Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C |
(2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C |
Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C |
Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C |
(2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C |
(2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C |
|
Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
(3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C |
Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
(3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C |
Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
(3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C |
(3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C |
|
Height includes switch box |
(4) - Height includes switch box |
Height includes switch box |
(4) - Height includes switch box |
Height includes switch box |
Height includes switch box |
(4) - Height includes switch box |
(4) - Height includes switch box |
Standard Accessories |
Installation and operation manual |
|
1 |
|
1 |
|
|
1 |
1 |
|
Drain hose |
|
1 |
|
1 |
|
|
1 |
1 |
|
Clamp for drain hose |
|
1 |
|
1 |
|
|
1 |
1 |
|
Washer for hanger bracket |
|
8 |
|
8 |
|
|
8 |
8 |
|
Screws |
|
4 |
|
4 |
|
|
4 |
4 |
|
Installation guide |
|
1 |
|
1 |
|
|
1 |
1 |
|
O ring |
|
4 |
|
4 |
|
|
4 |
4 |
|
Insulation |
|
8 |
|
8 |
|
|
8 |
8 |
Notes |
|
(5) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
|
(5) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
|
|
(5) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |
(5) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit |