Specifications Table for FWE-CF

FWE02CF FWE03CF FWE04CF FWE06CF FWE07CF FWE08CF FWE10CF
Cooling capacity (standard conditions) Sensible capacity 4-pipe Low kW 0.66 1.18 1.35   2.47 3.05 3.65
    High kW 1.28 1.99 2.53   4.20 5.09 6.39
    Super high kW 1.55 2.37 3.19   5.16 5.91 7.45
  Total capacity 4-pipe Low kW 0.85 1.40 1.63   3.10 3.88 4.88
    High kW 1.76 2.69 3.22   5.61 6.79 8.61
    Super high kW 2.10 3.16 3.98   6.78 7.79 9.91
Heating capacity (standard conditions) Capacity 4-pipe Low kW 0.90 1.51 1.79   3.45 4.04 4.77
    High kW 1.71 2.69 3.31   5.65 6.62 8.06
    Super high kW 2.02 3.11 4.01   6.69 7.50 9.15
Power input Low kW 0.03 0.04 0.04   0.09 0.10 0.12
  High kW 0.039 0.054 0.059   0.128 0.145 0.180
  Super high kW 0.046 0.069 0.083   0.163 0.181 0.230
Dimensions Unit Height mm 253 253 253 253 253 253 253
    Width mm 590 590 590 590 590 590 590
    Depth mm 705 875 1,010 1,205 1,460 1,560 1,820
Weight Unit kg 18.1 21.6 25.3 30 39.7 41.4 48.9
Casing Colour   Metal Metal Metal Metal Metal Metal Metal
Total sound power level Low dBA 31 38 32   38 41 40
  High dBA 49 56 50   57 58 60
  Super high dBA 51 61 58   62 64 65
Sound pressure level Low dBA 21 28 22 29 27 31 29
  High dBA 39 46 38 45 47 48 49
  Super high dBA 41 51 48 52 52 54 55
Water flow Cooling Low l/h 109 184 193   388 459 563
    High l/h 206 320 373   724 800 1,046
    Super high l/h 246 374 478   879 918 1,223
  Heating High l/h 280 445 540   970 1,094 1,318
    Low l/h 148 250 290   589 665 773
    Super high l/h 334 515 658   1,153 1,243 1,501
  Water pressure drop Cooling Low kPa 3 2 4   3 5 8
      High kPa 10 8 14   10 15 25
      Super high kPa 15 11 22   15 19 33
    Heating Low kPa 8 6 8   372 58 88
      High kPa 41 18 28   85 157 254
      Super high kPa 83 24 41   146 202 329
Piping connections Water Inlet   3/4" 3/4" 3/4"   3/4" 3/4" 3/4"
    Outlet   3/4" 3/4" 3/4"   3/4" 3/4" 3/4"
  Drain OD mm R 3/4" R 3/4" R 3/4" 19.05 R 3/4" R 3/4" R 3/4"
Control systems Wired remote control       FWEC1A, FWEC2A, FWEC3A      
Power supply Type   220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 AC 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Current input Low A 0.13 0.18 0.19 0.271 0.40 0.46 0.54
  High A 0.17 0.24 0.26 0.430 0.58 0.65 0.78
  Super high A 0.21 0.31 0.37 0.533 0.73 0.81 1.03
Notes       (1) - Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C      
        (2) - Heating: 4 pipe: air 20°CDB, entering water 50°C, leaving water 40°C      
        (3) - All declared values are for ESP "0 Pa"      
        (4) - Optional products (factory mounted kit) power consumption value is 2,5W (for each valves)      
        (5) - Fan power output = power delivered to air by fan