Specifications Table for FWC-BF

FWC06B5FV1B FWC06B7FV1B FWC07B7FV1B FWC08B7FV1B FWC09B7FV1B FWC07B5FV1B FWC08B5FV1B FWC09B5FV1B
Cooling capacity (standard conditions) Sensible capacity 4-pipe Low kW 3.1 (1)         3.3 (1) 3.5 (1) 4.0 (1)
    High kW 4.2 (1)         4.6 (1) 5.4 (1) 6.4 (1)
  Total capacity 4-pipe Low kW 4.3 (1)         4.6 (1) 4.8 (1) 5.7 (1)
    High kW 5.9 (1)         6.3 (1) 7.2 (1) 8.3 (1)
Heating capacity (standard conditions) Capacity 4-pipe Low kW 5.2 (3)         5.5 (3) 5.8 (3) 6.8 (3)
    High kW 6.9 (3)         7.8 (3) 9.2 (3) 10.4 (3)
Power input Low kW 0.035         0.038 0.040 0.046
  High kW 0.046         0.055 0.077 0.107
Dimensions Unit Height mm 288 288 288 288 288 288 288 288
    Width mm 840 840 840 840 840 840 840 840
    Depth mm 840 840 840 840 840 840 840 840
Weight Unit kg 29 29 29 29 29 29 29 29
Fan Air flow rate Low m³/h 708 684 804 852 1,014 804 852 1,014
    High m³/h 1,032 1,032 1,200 1,476 1,746 1,200 1,476 1,746
Total sound power level Low dBA 33.0         36.0 36.0 40.0
  High dBA 43.0         47.0 53.0 57.0
Sound pressure level Low dBA 21.0 21 22 24 28 22.0 24.0 28.0
  High dBA 29.0 24 28 32 37 33.0 39.0 43.0
  Super high dBA   29 33 39 43      
Water flow Water pressure drop Cooling High kPa 15         18 23 30
    Heating High kPa 18         22 30 38
Allowed water temperature Cooling Min. °C 5 (4)         5 (4) 5 (4) 5 (4)
    Max. °C 70 (4)         70 (4) 70 (4) 70 (4)
  Heating Min. °C 5 (4)         5 (4) 5 (4) 5 (4)
    Max. °C 70 (4)         70 (4) 70 (4) 70 (4)
Piping connections Water Inlet   3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread)
    Outlet   3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread) 3/4" BSP (female thread)
  Drain OD mm VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25)
Control systems Infrared remote control   BRC7E532F, BRC7E533F BRC7E532F, BRC7E533F BRC7E532F, BRC7E533F BRC7E532F, BRC7E533F      
  Wired remote control   BRC315D7 BRC315D7 BRC315D7 BRC315D7      
Standard Accessories Installation and operation manual 1         1 1 1
  Installation guide 1         1 1 1
  Drain hose 1         1 1 1
  Metal clamp for drain hose 1         1 1 1
  Washer for hanger bracket 8         8 8 8
  Screws 4         4 4 4
  O ring 4         4 4 4
  Insulation 6         6 6 6
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C
  (2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C (2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C (2) - Heating: 2 pipe: air 20°CDB, 15°CWB; entering water 45°C; leaving water 40°C
  (3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit (3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C (3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C (3) - Heating: 4 pipe: air 20°CDB, 15°CWB; entering water 65°C; leaving water 55°C
  (4) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit Height includes switch box Height includes switch box Height includes switch box Height includes switch box (4) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit (4) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit (4) - Do not let water of less than 5°C or more than 50°/70°C enter the unit, this may damage the unit