|
FWB02BATN6V3 |
FWB03BATN6V3 |
FWB04BATN6V3 |
FWB05BATN6V3 |
FWB06BATN6V3 |
FWB07BATN6V3 |
FWB08BATN6V3 |
FWB09BATN6V3 |
FWB10BATN6V3 |
Cooling capacity (standard conditions) |
Sensible capacity 2-pipe |
Fan speed 1 |
kW |
0.93 (1) |
1.01 (1) |
1.09 (1) |
1.56 (1) |
1.73 (1) |
1.86 (1) |
2.67 (1) |
2.92 (1) |
3.25 (1) |
|
|
Fan speed 6 |
kW |
1.48 (1) |
1.81 (1) |
1.95 (1) |
2.80 (1) |
2.95 (1) |
3.38 (1) |
3.89 (1) |
4.37 (1) |
4.99 (1) |
|
|
Fan speed 7 |
kW |
1.65 (1) |
1.90 (1) |
2.07 (1) |
3.12 (1) |
3.33 (1) |
3.82 (1) |
3.90 (1) |
4.39 (1) |
5.02 (1) |
|
Total capacity 2-pipe |
Fan speed 1 |
kW |
1.33 (1) |
1.49 (1) |
1.67 (1) |
2.17 (1) |
2.52 (1) |
2.80 (1) |
3.83 (1) |
4.26 (1) |
4.94 (1) |
|
|
Fan speed 6 |
kW |
2.07 (1) |
2.66 (1) |
2.94 (1) |
4.00 (1) |
4.17 (1) |
5.04 (1) |
5.67 (1) |
6.43 (1) |
7.58 (1) |
|
|
Fan speed 7 |
kW |
2.32 (1) |
2.82 (1) |
3.13 (1) |
4.47 (1) |
4.74 (1) |
5.69 (1) |
5.70 (1) |
6.48 (1) |
7.65 (1) |
Heating capacity (standard conditions) |
Capacity 2-pipe |
Fan speed 1 |
kW |
1.39 (2) |
1.48 (2) |
1.53 (2) |
2.14 (2) |
2.81 (2) |
2.71 (2) |
4.11 (2) |
4.42 (2) |
4.69 (2) |
|
|
Fan speed 6 |
kW |
2.27 (2) |
2.62 (2) |
2.80 (2) |
4.24 (2) |
4.61 (2) |
4.95 (2) |
5.91 (2) |
6.53 (2) |
7.31 (2) |
|
|
Fan speed 7 |
kW |
2.54 (2) |
2.80 (2) |
3.00 (2) |
4.70 (2) |
5.15 (2) |
5.56 (2) |
5.95 (2) |
6.57 (2) |
7.18 (2) |
Power input |
Fan speed 1 |
kW |
0.03 |
0.03 |
0.03 |
0.08 |
0.08 |
0.08 |
0.16 |
0.16 |
0.16 |
|
Fan speed 6 |
kW |
0.085 |
0.085 |
0.085 |
0.167 |
0.167 |
0.167 |
0.252 |
0.252 |
0.252 |
|
Fan speed 7 |
kW |
0.106 |
0.106 |
0.106 |
0.192 |
0.192 |
0.192 |
0.294 |
0.294 |
0.294 |
Dimensions |
Unit |
Height |
mm |
551 |
551 |
551 |
551 |
551 |
551 |
551 |
551 |
551 |
|
|
Width |
mm |
1,040 |
1,040 |
1,040 |
1,390 |
1,390 |
1,390 |
1,740 |
1,740 |
1,740 |
|
|
Depth |
mm |
239 |
239 |
239 |
239 |
239 |
239 |
239 |
239 |
239 |
Weight |
Unit |
kg |
26.0 |
27.0 |
29.0 |
35.0 |
37.0 |
39.0 |
47.0 |
49.0 |
53.0 |
Fan |
Available static pressure |
Fan speed 1 |
Pa |
19 |
19 |
19 |
10 |
10 |
16 |
32 |
32 |
32 |
|
|
Fan speed 6 |
Pa |
66 |
60 |
60 |
70 |
70 |
70 |
71 |
71 |
71 |
|
|
Fan speed 7 |
Pa |
72 |
70 |
70 |
79 |
79 |
79 |
80 |
80 |
80 |
Total sound power level |
Fan speed 1 |
dBA |
36 (3) |
36 (3) |
38 (3) |
39 (3) |
39 (3) |
39 (3) |
53 (3) |
53 (3) |
53 (3) |
|
Fan speed 6 |
dBA |
52 (3) |
52 (3) |
52 (3) |
56 (3) |
56 (3) |
56 (3) |
67 (3) |
67 (3) |
67 (3) |
|
Fan speed 7 |
dBA |
58 (3) |
58 (3) |
58 (3) |
60 (3) |
60 (3) |
60 (3) |
69 (3) |
69 (3) |
69 (3) |
Sound pressure level |
Fan speed 1 |
dBA |
31 (4) |
31 (4) |
33 (4) |
34 (4) |
34 (4) |
34 (4) |
48 (4) |
48 (4) |
48 (4) |
|
Fan speed 6 |
dBA |
47 (4) |
47 (4) |
47 (4) |
51 (4) |
51 (4) |
51 (4) |
62 (4) |
62 (4) |
62 (4) |
|
Fan speed 7 |
dBA |
53 (4) |
53 (4) |
53 (4) |
55 (4) |
55 (4) |
55 (4) |
64 (4) |
64 (4) |
64 (4) |
Water flow |
Cooling |
Fan speed 1 |
l/h |
219 (1) |
256 (1) |
283 (1) |
318 (1) |
400 (1) |
465 (1) |
683 (1) |
758 (1) |
874 (1) |
|
|
Fan speed 6 |
l/h |
369 (1) |
471 (1) |
519 (1) |
715 (1) |
744 (1) |
894 (1) |
1,015 (1) |
1,147 (1) |
1,344 (1) |
|
|
Fan speed 7 |
l/h |
418 (1) |
502 (1) |
555 (1) |
799 (1) |
847 (1) |
1,009 (1) |
1,028 (1) |
1,162 (1) |
1,363 (1) |
|
Heating |
Fan speed 1 |
l/h |
242 (2) |
256 (2) |
265 (2) |
372 (2) |
448 (2) |
469 (2) |
714 (2) |
768 (2) |
815 (2) |
|
|
Fan speed 6 |
l/h |
395 (2) |
456 (2) |
487 (2) |
738 (2) |
802 (2) |
860 (2) |
1,028 (2) |
1,134 (2) |
1,240 (2) |
|
|
Fan speed 7 |
l/h |
442 (2) |
486 (2) |
521 (2) |
819 (2) |
898 (2) |
969 (2) |
1,040 (2) |
1,148 (2) |
1,256 (2) |
|
Water pressure drop |
Cooling |
Fan speed 1 |
kPa |
3 (1) |
4 (1) |
3 (1) |
4 (1) |
3 (1) |
3 (1) |
7 (1) |
6 (1) |
8 (1) |
|
|
|
Fan speed 6 |
kPa |
6 (1) |
11 (1) |
8 (1) |
11 (1) |
7 (1) |
10 (1) |
13 (1) |
13 (1) |
16 (1) |
|
|
|
Fan speed 7 |
kPa |
9 (1) |
12 (1) |
10 (1) |
13 (1) |
8 (1) |
12 (1) |
14 (1) |
13 (1) |
17 (1) |
|
|
Heating |
Fan speed 1 |
kPa |
2 (2) |
3 (2) |
2 (2) |
3 (2) |
2 (2) |
3 (2) |
6 (2) |
5 (2) |
6 (2) |
|
|
|
Fan speed 6 |
kPa |
5 (2) |
8 (2) |
6 (2) |
9 (2) |
5 (2) |
8 (2) |
11 (2) |
11 (2) |
12 (2) |
|
|
|
Fan speed 7 |
kPa |
6 (2) |
9 (2) |
7 (2) |
11 (2) |
6 (2) |
9 (2) |
11 (2) |
11 (2) |
12 (2) |
Piping connections |
Drain |
OD |
mm |
17 |
17 |
17 |
17 |
17 |
17 |
17 |
17 |
17 |
Water connections |
Primary coil |
inch |
3/4 " |
3/4 " |
3/4 " |
3/4 " |
3/4 " |
3/4 " |
3/4 " |
3/4 " |
3/4 " |
Power supply |
Type |
|
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
230 / 1 / 50 |
|
Phase |
|
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
Notes |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. |
|
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
(2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. |
|
(3) - Sound power level according to ISO3741 |
(3) - Sound power level according to ISO3741 |
(3) - Sound power level according to ISO3741 |
(3) - Sound power level according to ISO3741 |
(3) - Sound power level according to ISO3741 |
(3) - Sound power level according to ISO3741 |
(3) - Sound power level according to ISO3741 |
(3) - Sound power level according to ISO3741 |
(3) - Sound power level according to ISO3741 |
|
(4) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(4) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(4) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(4) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(4) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(4) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(4) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(4) - The sound pressure level is measured via a microphone at 1m distance of the unit. |
(4) - The sound pressure level is measured via a microphone at 1m distance of the unit. |