Product Features
- Can be installed against a wall or recessed
- Guaranteed heating capacity at low ambient temperature, down to -25°C
- Its low height enables the unit to fit perfectly beneath a window
- Thanks to the unique free hanging coil of the outdoor unit, the defrost cycle is improved, resulting in lower running costs and no ice build-up
- Online controller: control your indoor from any location with an app, via your local network or internet
- Outdoor units for pair application
- Quiet in operation down to 23 dBA
- Seasonal efficiency values up to A+ in cooling and heating
Benefits
-
Online controller via app
Control your indoor unit from any location via app
-
VRV for residential application
Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.
-
Econo mode
Decreases power consumption so that other appliances that need large power consumption can be used. This function is also energy saving.
-
Night set mode
Saves energy, by preventing overcooling or overheating during night time.
-
Fan only
The unit can be used as fan, blowing air without heating or cooling.
-
Powerful mode
Can be selected for rapid heating or cooling; after the powerful mode is turned off, the unit returns to the preset mode.
-
Auto cooling-heating changeover
Automatically selects heating or cooling mode to achieve the set temperature.
-
Indoor unit silent operation
"Silent" button on the remote control lowers the operation sound of the indoor unit by 3dB(A)
-
Outdoor unit silent operation
"Silent" button on the remote control lowers the operation sound of the outdoor unit by 3dB(A) to ensure a quiet environment for the neighbourhood.
-
Vertical auto swing
Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.
-
Auto fan speed
Automatically selects the necessary fan speed to reach or maintain the set temperature.
-
Fan speed steps (5 steps)
Allows to select up to the given number of fan speed.
-
Dry programme
Allows humidity levels to be reduced without variations in room temperature.
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
-
Titanium apatite deodorising filter
Decomposes bothersome odours of for example tobacco and pets
-
Weekly timer
Can be set to start heating or cooling anytime on a daily or weekly basis.
-
24 hour timer
Can be set to start operation anytime during a 24 hour period
-
Infrared remote control
Starts, stops and regulates the air conditioner from a distance.
-
Centralised control
Starts, stops and regulates several air conditioners from one central point.
-
Auto-restart
The unit restarts automatically at the original settings after power failure.
-
Self diagnosis
Simplifies maintenance by indicating system faults or operating anomalies.
-
Multi model application
Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.
Technical details
Documentation


+RXS-L(3)_ECPEN15-029_Catalogues_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.

_Product Catalogues_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


_Product Catalogues_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
-M(3)_ARXL-M_Product profile_ECPET15-004_Catalogues_Estonian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_Product Catalogues_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-M(3)_ARXL-M_Product profile_ECPLV15-004_Catalogues_Latvian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_Product Catalogues_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
-M(3)_ARXL-M_Product profile_ECPRU15-004_Catalogues_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_Product Catalogues_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.