Specifications Table for FVXM-F

FVXM25FV1B FVXM25FV1B9 FVXM35FV1B9 FVXM35FV1B FVXM50FV1B9 FVXM50FV1B
Power input Cooling Nom. kW 0.015 (1) 0.015 (1) 0.015 (1) 0.015 (1) 0.027 (1) 0.027 (1)
  Heating Nom. kW 0.017 (1) 0.017 (1) 0.017 (1) 0.017 (1) 0.034 (1) 0.034 (1)
Casing Colour   White White White White White White
Dimensions Unit Height mm 600 600 600 600 600 600
    Width mm 700 700 700 700 700 700
    Depth mm 210 210 210 210 210 210
Weight Unit kg 14 14 14 14 14 14
Sound power level Cooling dBA 52 52 52 52 57 57
  Heating dBA 52 52 52 52 58 58
Sound pressure level Cooling High dBA 38 38 39 39 44 44
    Medium dBA 32 32 33 33 40 40
    Low dBA 26 26 27 27 36 36
    Silent operation dBA 23 23 24 24 32 32
  Heating High dBA 38 38 39 39 45 45
    Medium dBA 32 32 33 33 40 40
    Low dBA 26 26 27 27 36 36
    Silent operation dBA 23 23 24 24 32 32
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5 9.5 12.7 12.7
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Control systems Infrared remote control   ARC452A1 ARC452A1 ARC452A1 ARC452A1 ARC452A1 ARC452A1
Standard Accessories Installation manual 1 1 1 1 1 1
  Operation manual 1 1 1 1 1 1
  Wireless remote control 1 1 1 1 1 1
  AAA dry-cell batteries 2 2 2 2 2 2
  Remote control holder 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1
  Insulation sheet 2 2 2 2 2 2
  Titanium apatite deodorizing filter 2 2 2 2 2 2
  Installation plate 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-230-240 220-230-240 220-230-240 220-230-240 220-230-240 220-230-240
Notes (1) - 50Hz, 220-230-240V (1) - 50Hz, 220-230-240V (1) - 50Hz, 220-230-240V (1) - 50Hz, 220-230-240V (1) - 50Hz, 220-230-240V (1) - 50Hz, 220-230-240V
  (2) - 220V (2) - 220V (2) - 220V (2) - 220V (2) - 220V (2) - 220V
  (3) - 230V (3) - 230V (3) - 230V (3) - 230V (3) - 230V (3) - 230V
  (4) - 240V (4) - 240V (4) - 240V (4) - 240V (4) - 240V (4) - 240V