|
FVXM25FV1B9 / RXTP25N2V1B9 |
FVXM35FV1B9 / RXTP35N2V1B9 |
Cooling capacity |
Min. |
kW |
1.00 |
1.10 |
|
Nom. |
kW |
2.50 |
3.50 |
|
Max. |
kW |
4.20 |
4.30 |
Heating capacity |
Min. |
kW |
1.00 |
1.10 |
|
Nom. |
kW |
3.20 |
4.00 |
|
Max. |
kW |
5.60 |
6.00 |
Nominal efficiency |
EER |
|
3.61 |
3.31 |
|
COP |
|
3.86 |
3.54 |
|
Annual energy consumption |
kWh |
346 |
529 |
|
Energy labeling Directive |
Cooling |
|
A |
A |
|
|
Heating |
|
A |
B |
Space cooling |
Capacity |
Pdesign |
kW |
2.50 |
3.50 |
|
Energy efficiency class |
|
A+ |
A+ |
|
SEER |
|
5.61 |
5.66 |
|
Annual energy consumption |
kWh/a |
156 |
216 |
Space heating (Average climate) |
Capacity |
Pdesign |
kW |
2.50 |
3.00 |
|
Energy efficiency class |
|
A+ |
A+ |
|
SCOP/A |
|
4.05 |
4.01 |
|
Annual energy consumption |
kWh/a |
865 |
1,046 |
Notes |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - See separate drawing for operation range |
(3) - See separate drawing for operation range |
|
(4) - See separate drawing for electrical data |
(4) - See separate drawing for electrical data |