Specifications Table for FVXM-F / RXTP-N8

FVXM25FV1B9 / RXTP25N2V1B8 FVXM35FV1B9 / RXTP35N2V1B8
Cooling capacity Min. kW 1.00 1.10
  Nom. kW 2.50 3.50
  Max. kW 4.20 4.30
Heating capacity Min. kW 1.00 1.10
  Nom. kW 3.20 4.00
  Max. kW 5.60 6.00
Nominal efficiency Annual energy consumption kWh 346 529
  COP   3.86 3.54
  EER   3.61 3.31
  Energy labeling Directive Cooling   A A
    Heating   A B
Space cooling Annual energy consumption kWh/a 156 216
  Energy efficiency class   A+ A+
  Capacity Pdesign kW 2.50 3.50
  SEER   5.61 5.66
Space heating (Average climate) Annual energy consumption kWh/a 865 1,046
  Capacity Pdesign kW 2.50 3.00
  Energy efficiency class   A+ A+
  SCOP/A   4.05 4.01
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data