Specifications Table for FVXM-F / RXM-R9

FVXM25FV1B9 / RXM25R5V1B9 FVXM35FV1B9 / RXM35R5V1B9
Cooling capacity Min. kW 1.30 1.40
  Nom. kW 2.50 3.50
  Max. kW 3.00 3.80
Heating capacity Min. kW 1.30 1.40
  Nom. kW 3.40 4.50
  Max. kW 4.50 5.00
Nominal efficiency Annual energy consumption kWh 298 545
  COP   4.42 3.78
  EER   4.20 3.21
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Annual energy consumption kWh/a 120 190
  Energy efficiency class   A++ A++
  Capacity Pdesign kW 2.50 3.50
  SEER   7.20 6.43
Space heating (Average climate) Annual energy consumption kWh/a 737 1,015
  Capacity Pdesign kW 2.40 2.90
  Energy efficiency class   A+ A+
  SCOP/A   4.56 4.00
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.