Specifications Table for FVXM-F / RXM-R

FVXM25FV1B9 / RXM25R5V1B FVXM35FV1B9 / RXM35R5V1B FVXM50FV1B9 / RXM50R5V1B FVXM50FV1B9 / RXM50R2V1B
Cooling capacity Min. kW 1.30 1.40 1.40 1.40
  Nom. kW 2.50 3.50 5.00 5.00
  Max. kW 3.00 3.80 5.60 5.60
Heating capacity Min. kW 1.30 1.40 1.40 1.40
  Nom. kW 3.40 4.50 5.80 5.80
  Max. kW 4.50 5.00 8.10 8.10
Nominal efficiency Annual energy consumption kWh 298 545 773 773
  COP   4.42 3.78 3.63 3.63
  EER   4.20 3.21 3.23 3.23
  Energy labeling Directive Cooling   A A A A
    Heating   A A A A
Space cooling Annual energy consumption kWh/a 120 190 257 257
  Energy efficiency class   A++ A++ A++ A++
  Capacity Pdesign kW 2.50 3.50 5.00 5.00
  SEER   7.20 6.43 6.80 6.80
Space heating (Average climate) Annual energy consumption kWh/a 737 1,015 1,471 1,471
  Capacity Pdesign kW 2.40 2.90 4.20 4.20
  Energy efficiency class   A+ A+ A+ A+
  Pdh Heating capacity at -10° kW 2.23 2.40   2.23
  SCOP/A   4.56 4.00 4.00 4.00
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.