Specifications Table for FVXM-A

FVXM25A2V1B FVXM35A2V1B FVXM50A2V1B
Power input Cooling Nom. kW 0.02 0.02 0.03
  Heating Nom. kW 0.02 0.03 0.03
Casing Colour   White White White
Dimensions Unit Height mm 600 600 600
    Width mm 750 750 750
    Depth mm 238 238 238
Weight Unit kg 17 17 17
Sound power level Cooling dBA 52.0 53.0 61.0
  Heating dBA 52.0 53.0 62.0
Sound pressure level Cooling High dBA 38.0 39.0 44.0
    Medium dBA 32.0 32.0 38.0
    Low dBA 25.0 25.0 31.0
    Silent operation dBA 20.0 20.0 27.0
  Heating High dBA 38.0 39.0 46.0
    Medium dBA 32.0 32.0 40.0
    Low dBA 25.0 25.0 35.0
    Silent operation dBA 19.0 19.0 29.0
Refrigerant GWP   675.0 675.0 675.0
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.50 9.50 12.70
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Control systems Infrared remote control   ARC466A66 ARC466A66 ARC466A66
  Wired remote control   BRC073A1 BRC073A1 BRC073A1
Standard Accessories Installation manual 1 1 1
  Operation manual 1 1 1
  Wireless remote control 1 1 1
  AAA dry-cell batteries 1 1 1
  Remote control holder 1 1 1
  Titanium apatite deodorizing filter 2 2 2
  Screw bag 1 1 1
  General safety precautions 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m