Specifications Table for FVXM-A / RXM-R9

FVXM25A2V1B / RXM25R5V1B9 FVXM35A2V1B / RXM35R5V1B9
Cooling capacity Min. kW 1.30 1.40
  Nom. kW 2.40 3.40
  Max. kW 3.50 4.00
Heating capacity Min. kW 1.30 1.40
  Nom. kW 3.40 4.50
  Max. kW 4.70 5.80
Nominal efficiency Annual energy consumption kWh 268 424
  COP   4.55 3.90
  EER   4.47 4.01
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Annual energy consumption kWh/a 98 147
  Energy efficiency class   A+++ A++
  Capacity Pdesign kW 2.40 3.40
  SEER   8.55 8.11
Space heating (Average climate) Annual energy consumption kWh/a 693 847
  Capacity Pdesign kW 2.30 2.80
  Energy efficiency class   A++ A++
  SCOP/A   4.65 4.63
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data