Specifications Table for FVA-A

FVA71AMVEB FVA100AMVEB FVA125AMVEB FVA140AMVEB
Cooling capacity Total capacity Nom. kW     12.10 13.40
Heating capacity Total capacity Nom. kW     13.5 15.5
Casing Colour   Fresh White Fresh White Fresh White Fresh White
Dimensions Unit Height Mm 1,850 1,850 1,850 1,850
    Width Mm 600 600 600 600
    Depth Mm 270 350 350 350
Weight Unit kg 42 50 50 50
Sound power level Cooling dBA 55 62 63 65
Sound pressure level Cooling High dBA 43 50 51 53
    Medium dBA 41 47 48 51
    Low dBA 38 44 46 48
  Heating High dBA 43 50 51 53
    Nom. dBA 41 47 48 51
    Medium dBA 38 44 46 48
Piping connections Liquid OD Mm 9.52 9.52 9.52 9.52
  Gas OD Mm 15.9 15.9 15.9 15.9
  Drain   I.D. 20/O.D. 26 I.D. 20/O.D. 26 I.D. 20/O.D. 26 I.D. 20/O.D. 26
Control systems Wired remote control   BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52
Standard Accessories Screws 5 5 5 5
  Installation manual 1 1 1 1
  Operation manual 1 1 1 1
  Bush 1 1 1 1
  Tie-wraps 5 5 5 5
  Insulation for fitting for gas pipe 1 1 1 1
  Insulation for fitting for liquid pipe 1 1 1 1
  Dew proof material 1 1 1 1
  Remote control wiring 1 1 1 1
  Bracket for installation 1 1 1 1
  Hole protection rubber 2 2 2 2
  Cover 1 1 1 1
  Installation pattern 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data