Specifications Table for FVA-A / RZQG-L(8)Y1

FVA100AMVEB / RZQG71L8Y1B FVA71AMVEB / RZQG71L8Y1B FVA100AMVEB / RZQG100L8Y1B FVA140AMVEB / RZQG100L8Y1B FVA125AMVEB / RZQG125L8Y1B FVA140AMVEB / RZQG125L8Y1B FVA140AMVEB / RZQG140L7Y1B
Cooling capacity Nom. kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
Heating capacity Nom. kW   7.50 10.80   13.50   15.50
Nominal efficiency EER   3.37 3.37 3.81 3.81 3.21 3.21 2.79
  COP   3.64 4.14   3.70   3.61
  Annual energy consumption kWh   1,009 1,247   1,869    
  Energy labeling Directive Cooling   A A   A    
    Heating   A A   A    
Space cooling Energy efficiency class   A++ A++ A+ A+ A+ A+  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
  SEER   6.23 6.23 5.61 5.61 5.61 5.61 5.89
  ηs,c %             232.61
  Annual energy consumption kWh/a 383 383 593 593 749 749 1,365
Space heating (Average climate) Energy efficiency class   A+ A+ A+ A+ A A  
  Capacity Pdesign kW 6.33 6.33 11.30 11.30 11.30 11.30 11.47
  SCOP/A   4.05 4.05 4.20 4.20 3.87 3.87 3.88
  ηs,h %             152.39
  Annual energy consumption kWh/a 2,189 2,189 3,767 3,767 4,088 4,088 4,132
Notes (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
    (3) - See separate drawing for operation range (3) - See separate drawing for operation range   (3) - See separate drawing for operation range   (3) - See separate drawing for operation range
    (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data