Specifications Table for FUA-A

FUA71AVEB9 FUA100AVEB9 FUA125AVEB9 FUA71AVEB (Archived) FUA100AVEB (Archived) FUA125AVEB (Archived)
Cooling capacity Total capacity Nom. kW     12.10     12.1
Heating capacity Total capacity Nom. kW     13.5     13.5
Casing Colour   Fresh White Fresh White Fresh White Fresh White Fresh White Fresh White
  Material   Resin Resin Resin Resin Resin Resin
Dimensions Unit Height mm 198 198 198 198 198 198
    Width mm 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950
Weight Unit kg 25.0 26.0 26.0 25.0 26.0 26
Fan Air flow rate Cooling High m³/min       23.0 31.0 32.5
      Medium m³/min       19.5 25.5 26.5
      Low m³/min       16.0 20.0 20.5
    Heating High m³/min       23.0 31.0 32.5
      Medium m³/min       19.5 25.5 26.5
      Low m³/min       16.0 20.0 20.5
Sound power level Cooling dBA     65 59 64 65
  Heating dBA       59 64  
Sound pressure level Cooling High dBA 41 46 47 41 46 47
    Medium dBA 38 42 43 38 42 43
    Low dBA 35 39 40 35 39 40
  Heating High dBA 41 46 47 41 46 47
    Medium dBA 38 42 43 38 42 43
    Low dBA 35 39 40 35 39 40
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52 9.52 9.52
  Gas OD mm 15.9 15.9 15.9 15.9 15.9 15.9
  Drain   VP25 (OD Ø32.0) VP25 (OD Ø32.0) VP25 (OD Ø32.0) VP25 (OD Ø32.0) VP25 (OD Ø32.0) VP25 (OD Ø32.0)
Drain-up height mm 600 600 600 600 600 600
Control systems Wired remote control       BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52
Standard Accessories Operation manual 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1
  Thermal insulation tube 3 3 3 3 3 3
  Tie-wraps 10 10 10 10 10 10
  Hose band 1 1 1 1 1 1
  Sealing material 4 4 4 4 4 4
  Washer fixing plate 1 1 1 1 1 1
  Drain joint 1 1 1 1 1 1
  Non woven fabric 1 1 1 1 1 1
  Washer 8 8 8 8 8 8
  Fixing screw for drain hose 5 5 5 5 5 5