|
FUA100AVEB / RZAG71N7Y1B |
FUA71AVEB / RZAG71N7Y1B |
FUA100AVEB / RZAG100N7Y1B |
FUA125AVEB / RZAG125N7Y1B |
Cooling capacity |
Nom. |
kW |
6.80 (1) |
6.80 (1) |
9.50 (1) |
12.1 (1) |
Heating capacity |
Nom. |
kW |
7.50 (2) |
7.50 (2) |
10.8 (2) |
13.5 (2) |
Space cooling |
Energy efficiency class |
|
A++ |
A++ |
A++ |
|
|
Capacity |
Pdesign |
kW |
6.80 |
6.80 |
9.50 |
12.1 |
|
SEER |
|
6.89 |
7.02 |
6.42 |
6.39 |
|
Annual energy consumption |
kWh/a |
345 |
339 |
518 |
1,136 |
Space heating (Average climate) |
Energy efficiency class |
|
A+ |
A+ |
A+ |
|
|
Capacity |
Pdesign |
kW |
4.70 |
4.70 |
7.80 |
9.52 |
|
SCOP/A |
|
4.28 |
4.20 |
4.50 |
4.26 |
|
Annual energy consumption |
kWh/a |
1,538 |
1,567 |
2,427 |
3,129 |
Notes |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |