Specifications Table for FTXTP-M

FTXTP25M5V1B FTXTP35M5V1B
Power input Cooling Nom. kW 0.032 0.032
  Heating Nom. kW 0.032 0.032
Casing Colour   White White
Dimensions Unit Height mm 286 286
    Width mm 770 770
    Depth mm 225 225
Weight Unit kg 9.00 9.00
Sound power level Cooling dBA 58 58
  Heating dBA 58 58
Sound pressure level Cooling High dBA 43 43
    Medium dBA 35 35
    Low dBA 26 26
    Silent operation dBA 21 21
  Heating High dBA 43 43
    Medium dBA 35 35
    Low dBA 26 26
    Silent operation dBA 21 21
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.50 9.50
  Drain   18 18
Control systems Infrared remote control   ARC480A53 ARC480A53
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1
Standard Accessories Installation manual 1 1
  Operation manual 1 1
  AAA dry-cell batteries 2 2
  Wireless remote control 1 1
  Remote control holder 1 1
  Mounting plate 1 1
  Titanium apatite deodorizing filter 1 1
  Indoor unit fixing screws 2 2
  WLAN adapter kit 1 1
  Silver particle filter 1 1
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data