Specifications Table for FTXTP-K / RXTP-N8

FTXTP25K3V1B / RXTP25N2V1B8 FTXTP35K3V1B / RXTP35N2V1B8
Cooling capacity Min. kW 0.70 0.70
  Nom. kW 2.50 3.50
  Max. kW 4.00 4.40
Heating capacity Min. kW 0.80 0.80
  Nom. kW 3.20 4.00
  Max. kW 6.20 6.70
Nominal efficiency Annual energy consumption kWh 284 461
  COP   4.95 4.44
  EER   4.40 3.80
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Annual energy consumption kWh/a 123 170
  Energy efficiency class   A++ A++
  Capacity Pdesign kW 2.50 3.50
  SEER   7.10 7.20
Space heating (Average climate) Annual energy consumption kWh/a 703 873
  Capacity Pdesign kW 2.50 3.00
  Energy efficiency class   A++ A++
  SCOP/A   4.98 4.81
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data