Specifications Table for FTXTM-R

FTXTM30R2V1B FTXTM40R2V1B
Power input Cooling Nom. kW 0.035 0.053
  Heating Nom. kW 0.039 0.060
Casing Colour   White White
Dimensions Unit Height mm 295 299
    Width mm 778 998
    Depth mm 272 292
Weight Unit kg 10.0 14.5
Fan Air flow rate Cooling High m³/min 12.2 15.4
      Medium m³/min 7.8 9.5
      Low m³/min 5.3 5.8
      Silent operation m³/min 4.1 4.6
    Heating High m³/min 12.5 17.5
      Medium m³/min 7.5 10.5
      Low m³/min 4.9 7.1
      Silent operation m³/min 4.0 5.9
Sound power level Cooling dBA 60.0 60.0
  Heating dBA 61.0 61.0
Sound pressure level Cooling High dBA 45.0 46.0
    Medium dBA 33.0 32.0
    Low dBA 25.0 24.0
    Silent operation dBA 21.0 20.0
  Heating High dBA 45.0 46.0
    Medium dBA 31.0 31.0
    Low dBA 22.0 22.0
    Silent operation dBA 19.0 19.0
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.50 9.50
  Drain   18 18
Control systems Infrared remote control   ARC466A75 ARC466A75
  Wired remote control   BRC073A1 BRC073A1
Standard Accessories Installation manual 1 1
  Operation manual 1 1
  Wireless remote control 1 1
  AAA dry-cell batteries 2 2
  Remote control holder 1 1
  Mounting plate 1 1
  Indoor unit fixing screws 2 2
  Silver particle filter 1 1
Power supply Name   V1 V1
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  (3) - See separate drawings for electrical data (3) - See separate drawings for electrical data
Standard Accessories Titanium apatite deodorizing filter   1