Specifications Table for FTXTM-R / RXTM-N

FTXTM30R2V1B / RXTM30N2V1B FTXTM40R2V1B / RXTM40N2V1B
Cooling capacity Min. kW 0.70 0.90
  Nom. kW 3.00 4.00
  Max. kW 4.50 5.10
Heating capacity Min. kW 0.80 1.20
  Nom. kW 3.20 4.00
  Max. kW 6.70 7.20
Nominal efficiency Annual energy consumption kWh 366 539
  COP   5.34 5.37
  EER   4.10 3.71
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Annual energy consumption kWh/a 138 182
  Energy efficiency class   A++ A++
  Capacity Pdesign kW 3.00 4.00
  SEER   7.60 7.70
Space heating (Average climate) Annual energy consumption kWh/a 821 1,003
  Capacity Pdesign kW 3.00 3.80
  Energy efficiency class   A+++ A+++
  SCOP/A   5.12 5.30
Notes (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data