Specifications Table for FTXTA-BB / RXTA-N

FTXTA30B2V1BB / RXTA30N2V1B
Cooling capacity Min. kW 0.70
  Nom. kW 3.00
  Max. kW 4.50
Heating capacity Min. kW 0.80
  Nom. kW 3.20
  Max. kW 6.90
Nominal efficiency Annual energy consumption kWh 357
  COP   4.87
  EER   4.20
  Energy labeling Directive Cooling   A
    Heating   A
Space cooling Annual energy consumption kWh/a 138
  Energy efficiency class   A++
  Capacity Pdesign kW 3.00
  SEER   7.63
Space heating (Average climate) Annual energy consumption kWh/a 714
  Capacity Pdesign kW 2.60
  Energy efficiency class   A+++
  Pdh Heating capacity at -10° kW 2.60
  SCOP/A   5.10
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for electrical data
  (4) - See separate drawing for operation range