Specifications Table for FTXQ-A

FTXQ25AMV1B FTXQ35AMV1B
Power input Cooling Nom. kW 0.023 0.025
  Heating Nom. kW 0.027 0.031
Casing Colour   White White
Dimensions Unit Height mm 291 291
    Width mm 770 770
    Depth mm 232 232
Weight Unit kg 9.00 9.00
Fan Air flow rate Cooling High m³/min 10.2 10.5
      Medium m³/min 8.1 8.5
      Low m³/min 6.5 7.0
      Silent operation m³/min 5.0 6.0
    Heating High m³/min 11.1 12.0
      Medium m³/min 9.6 10.0
      Low m³/min 8.1 8.3
      Silent operation m³/min 6.8 6.9
Sound power level Cooling dBA 55 55
Sound pressure level Cooling High dBA 40.0 41.0
    Medium dBA 34.0 35.0
    Low dBA 26.0 28.0
    Silent operation dBA 23.0 24.0
  Heating High dBA 40.0 42.0
    Medium dBA 34.0 35.0
    Low dBA 29.0 30.0
    Silent operation dBA 25.0 25.0
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.50 9.50
  Drain   18 18
Control systems Infrared remote control   ARC470A1 ARC470A1
Standard Accessories Installation manual 1 1
  Operation manual 1 1
  AAA dry-cell batteries 2 2
  Mounting plate 1 1
  Indoor unit fixing screws 2 2
  General safety precautions 1 1
  Infrared remote control 1 1
  Remote control holder 1 1
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m