Product Features
- Practically inaudible: the unit runs so quietly, you will almost forget it is there.
- Silver allergen removal and air purifying filter captures allergens such as pollen to ensure a steady supply of clean air
- 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces
- The unit's compact dimensions makes it ideal for renovation projects, especially for above door installation
- Daikin Residential controller: control your indoor from any location with an app, via your local network or internet.
- Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
- Seasonal efficiency values up to A++ in cooling and heating
- Space saving contemporary wall mounted design
- Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
Benefits
-
Daikin Residential Controller
Control your indoor climate from any location via smartphone or tablet
-
Energy saving during standby mode
Current consumption is reduced by about 80% when operating on standby.
-
3-D air flow
Combines vertical and horizontal auto-swing to circulate a stream of warm or cool air right to the corners of even large spaces.
-
Multi model application - up to 3 indoor units
Up to 3 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.
-
Practically inaudible
Practically inaudible: the unit runs so quietly, you will almost forget it is there.
-
Econo mode
Decreases power consumption so that other appliances that need large power consumption can be used. This function is also energy saving.
-
Night set mode
Saves energy, by preventing overcooling or overheating during night time.
-
Fan only
The unit can be used as fan, blowing air without heating or cooling.
-
Comfort mode
Guarantees draught free operation by preventing that warm or cold air is directly blown on to the body.
-
Powerful mode
Can be selected for rapid heating or cooling; after the powerful mode is turned off, the unit returns to the preset mode.
-
Auto cooling-heating changeover
Automatically selects heating or cooling mode to achieve the set temperature.
-
Indoor unit silent operation
"Silent" button on the remote control lowers the operation sound of the indoor unit by 3dB(A)
-
Vertical auto swing
Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.
-
Horizontal auto swing
Possibility to select automatic horizontal moving of the air discharge louvre, for uniform air flow and temperature distribution.
-
Auto fan speed
Automatically selects the necessary fan speed to reach or maintain the set temperature.
-
Fan speed steps (5 steps)
Allows to select up to the given number of fan speed.
-
Dry programme
Allows humidity levels to be reduced without variations in room temperature.
-
Silver allergen removal and air purifying filter
Captures allergens such as pollen and dust mites. The filter suppresses pollen and mites forr 99% or more.
-
Titanium apatite deodorising filter
Decomposes bothersome odours of for example tobacco and pets
-
Air filter
Removes airborne dust particles to ensure a steady supply of clean air.
-
24 hour timer
Can be set to start operation anytime during a 24 hour period
-
Infrared remote control
Starts, stops and regulates the air conditioner from a distance.
-
Auto-restart
The unit restarts automatically at the original settings after power failure.
-
Self diagnosis
Simplifies maintenance by indicating system faults or operating anomalies.
Technical details
Documentation

, RXP-M_Product flyer_ECPEN20-046_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_3PEN520336-6J_Operation manual_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PSQ520336-6J_Operation manual_Albanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_3PBG520336-6J_Operation manual_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PHR520336-6J_Operation manual_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PCS520336-6J_Operation manual_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PDA520336-6J_Operation manual_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PNL520336-6J_Operation manual_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PET520336-6J_Operation manual_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PFI520336-6J_Operation manual_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PFR520336-6J_Operation manual_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PDE520336-6J_Operation manual_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PEL520336-6J_Operation manual_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_3PHU520336-6J_Operation manual_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_3PIT520336-6J_Operation manual_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_3PLV520336-6J_Operation manual_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PLT520336-6J_Operation manual_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PMK520336-6J_Operation manual_Macedonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PNO520336-6J_Operation manual_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PPL520336-6J_Operation manual_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PPT520336-6J_Operation manual_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PRO520336-6J_Operation manual_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PRU520336-6J_Operation manual_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PSR520336-6J_Operation manual_Serbian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PSK520336-6J_Operation manual_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PSL520336-6J_Operation manual_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PES520336-6J_Operation manual_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PSV520336-6J_Operation manual_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_3PTR520336-6J_Operation manual_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.










Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.










Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.











Sorry, we could not find any documents in this category.