Specifications Table for FTXP-M9 / RXP-M

FTXP20M5V1B9 / RXP20M5V1B FTXP25M5V1B9 / RXP25M5V1B FTXP35M5V1B9 / RXP35M5V1B
Cooling capacity Min. kW 1.3 1.3 1.3
  Nom. kW 2.00 2.50 3.50
  Max. kW 2.6 3.0 4.0
Heating capacity Min. kW 1.30 1.30 1.30
  Nom. kW 2.50 3.00 4.00
  Max. kW 3.50 4.00 4.80
Nominal efficiency Annual energy consumption kWh 249 326  
  COP   4.77 4.36 4.02
  EER   4.02 3.83 3.49
  Energy labeling Directive Cooling   A A A
    Heating   A A A
Space cooling Annual energy consumption kWh/a 103 126 186
  Energy efficiency class   A++ A++ A++
  Capacity Pdesign kW 2.00 2.50 3.50
  SEER   6.79 6.92 6.62
Space heating (Average climate) Annual energy consumption kWh/a 662 728 845
  Capacity Pdesign kW 2.20 2.40 2.80
  Energy efficiency class   A++ A++ A++
  Pdh Heating capacity at -10° kW 1.99 2.10 2.33
  SCOP/A   4.65 4.61 4.64
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data