Specifications Table for FTXP-M

FTXP50M2V1B FTXP60M2V1B FTXP71M2V1B FTXP20M5V1B (Archived) FTXP25M5V1B (Archived) FTXP35M5V1B (Archived)
Power input Cooling Nom. kW 0.029 0.032 0.032 0.019 0.020 0.032
  Heating Nom. kW 0.032 0.035 0.035 0.023 0.023 0.032
Casing Colour   White White White White White White
Dimensions Unit Height mm 295 295 295 286 286 286
    Width mm 990 990 990 770 770 770
    Depth mm 263 263 263 225 225 225
Weight Unit kg 13.5 13.5 13.5 8.50 8.50 9.00
Fan Air flow rate Cooling High m³/min 16.3 16.8 16.8 9.5 9.7 11.5
      Medium m³/min 14.0 14.4 14.4 7.4 7.7 8.3
      Low m³/min 11.5 11.8 11.8 5.6 5.8 6.3
      Silent operation m³/min 8.3 9.2 10.1 4.2 4.2 4.5
    Heating High m³/min 17.3 17.9 17.9 10.4 10.4 11.5
      Medium m³/min 14.4 15.3 15.3 8.1 8.1 9.0
      Low m³/min 11.8 12.4 12.4 6.2 6.4 7.0
      Silent operation m³/min 10.4 11.0 11.0 5.2 5.2 5.3
Sound power level Cooling dBA 59 60 62 55 55 58
  Heating dBA 61 62 62 55 55 58
Sound pressure level Cooling High dBA 43 45 46 39 40 43
    Medium dBA 39 41 42 33 33 34
    Low dBA 34 36 37 25 26 27
    Silent operation dBA 27 30 32 19 19 20
  Heating High dBA 42 44 45 39 40 40
    Medium dBA 38 40 41 34 34 35
    Low dBA 33 35 36 28 28 29
    Silent operation dBA 30 32 33 21 21 21
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 12.7 12.7 12.7 9.50 9.50 9.50
  Drain   18 18 18 18 18 18
Control systems Infrared remote control   ARC480A53 ARC480A53 ARC480A53 ARC480A53 ARC480A53 ARC480A53
  Wired remote control         BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1
Standard Accessories Installation manual 1 1 1 1 1 1
  Operation manual 1 1 1 1 1 1
  Infrared remote control 1 1 1 1 1 1
  AAA dry-cell batteries 2 2 2 2 2 2
  Remote control holder 1 1 1 1 1 1
  Mounting plate 1 1 1 1 1 1
  Titanium apatite deodorizing filter 1 1 1 1 2 2
  Silver particle filter 1 1 1 1    
  Indoor unit fixing screws 2 2 2 2 2 2
Power supply Name V1 V1 V1      
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240