Specifications Table for FTXM-R

FTXM20R2V1B FTXM20R5V1B FTXM25R5V1B FTXM25R2V1B FTXM35R2V1B FTXM35R5V1B FTXM50R2V1B FTXM60R2V1B FTXM71R2V1B FTXM42R2V1B (Archived) FTXM42R5V1B (Archived)
Power input Cooling Nom. kW 0.029 0.029 0.025 0.025 0.030 0.030 0.030 0.032 0.054 0.034 0.034
  Heating Nom. kW 0.023 0.023 0.022 0.022 0.027 0.027 0.032 0.035 0.060 0.038 0.038
Casing Colour   White White White White White White White White White White White
Dimensions Unit Height mm 295 295 295 295 295 295 299 299 299 295 295
    Width mm 778 778 778 778 778 778 998 998 998 778 778
    Depth mm 272 272 272 272 272 272 292 292 292 272 272
Weight Unit kg 10.0 10.0 10.0 10.0 10.0 10.0 14.5 14.5 14.5 10.0 10.0
Fan Air flow rate Cooling High m³/min 10.5 10.5 10.5 10.5 11.3 11.3 15.8 16.7 16.9 11.9 11.9
      Medium m³/min 7.5 7.5 7.6 7.6 7.8 7.8 14.0 14.0 15.0 9.0 9.0
      Low m³/min 5.7 5.7 5.7 5.7 6.0 6.0 11.4 11.8 12.2 6.5 6.5
      Silent operation m³/min 4.3 4.3 4.1 4.1 4.2 4.2 8.3 9.1 10.0 4.3 4.3
    Heating High m³/min 9.3 9.3 9.8 9.8 9.8 9.8 15.8 16.5 17.7 12.4 12.4
      Medium m³/min 8.2 8.2 8.0 8.0 8.5 8.5 14.2 15.2 15.8 9.7 9.7
      Low m³/min 6.2 6.2 6.3 6.3 6.5 6.5 12.0 12.4 12.7 6.5 6.5
      Silent operation m³/min 5.1 5.1 4.9 4.9 4.9 4.9 10.5 11.1 11.6 4.9 4.9
Sound power level Cooling dBA 57 57 57 57 58 58 58 60 60 60 60
  Heating dBA 54 54 54 54 54 54 58 59 61 60 60
Sound pressure level Cooling High dBA 41 41 41 41 45 45 44 46 47 45 45
    Medium dBA 33 33 33 33 33 33 40 42 43 39 39
    Low dBA 25 25 25 25 29 29 36 37 38 30 30
    Silent operation dBA 19 19 19 19 19 19 27 30 32 21 21
  Heating High dBA 39 39 39 39 39 39 43 45 46 45 45
    Medium dBA 34 34 34 34 35 35 39 41 42 39 39
    Low dBA 26 26 27 27 28 28 34 36 37 29 29
    Silent operation dBA 20 20 20 20 20 20 31 33 34 21 21
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.50 9.50 9.50 9.50 9.50 9.50 12.7 12.7 15.9 9.50 9.50
  Drain   18 18 18 18 18 18 18 18 18 18 18
Control systems Infrared remote control   ARC466A67 ARC466A67 ARC466A67 ARC466A67 ARC466A67 ARC466A67 ARC466A67 ARC466A67 ARC466A67 ARC466A67 ARC466A67
  Wired remote control   BRC073A1 BRC073A1 BRC073A1 BRC073A1 BRC073A1 BRC073A1 BRC073A1 BRC073A1 BRC073A1 BRC073A1 BRC073A1
Standard Accessories Installation manual 1 1 1 1 1 1 1 1 1 1 1
  Operation manual 1 1 1 1 1 1 1 1 1 1 1
  Wireless remote control 1 1 1 1 1 1 1 1 1 1 1
  AAA dry-cell batteries 2 2 2 2 2 2 2 2 2 2 2
  Remote control holder 1 1 1 1 1 1 1 1 1 1 1
  Mounting plate 1 1 1 1 1 1 1 1 1 1 1
  Titanium apatite deodorizing filter 1 1 1 1 1 1 2 2 2 1 1
  Indoor unit fixing screws 2 2 2 2 2 2 2 2 2 2 2
  WLAN adapter kit 1 1 1 1 1 1 1 1 1 1 1
Power supply Name   V1 V1 V1 V1 V1 V1 V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
Standard Accessories Silver particle filter             1 1 1