Specifications Table for FTXM-R / RZAG-A

FTXM50R2V1B / RZAG35A2V1B FTXM35R2V1B / RZAG35A2V1B FTXM35R5V1B / RZAG35A2V1B FTXM50R2V1B / RZAG50A2V1B FTXM60R2V1B / RZAG50A2V1B FTXM60R2V1B / RZAG60A2V1B FTXM71R2V1B / RZAG60A2V1B
Cooling capacity Min. kW 1.60 1.6 1.6 1.7 1.70 1.7 1.70
  Nom. kW 3.50 3.5 3.5 5.0 5.00 6.0 6.00
  Max. kW 5.00 5.0 5.0 6.0 6.00 6.8 6.80
Heating capacity Min. kW 1.40 1.40 1.40 1.50 1.50 1.60 1.60
  Nom. kW 4.00 4.00 4.00 6.00 6.00 7.00 7.00
  Max. kW 5.30 5.30 5.30 6.50 6.50 7.50 7.50
Nominal efficiency EER   4.32 4.30 4.30 4.00 4.04 3.50 3.50
  COP   3.93 3.85 3.85 4.00 4.08 3.61 3.68
  Annual energy consumption kWh 405 407 407 625 619 857 857
  Energy labeling Directive Cooling   A A A A A A A
    Heating   A A A A A A A
Space cooling Energy efficiency class   A++ A++ A++ A++ A++ A++ A++
  Capacity Pdesign kW 3.50 3.50 3.50 5.00 5.00 6.00 6.00
  SEER   7.76 7.70 7.70 7.41 7.53 6.90 6.90
  Annual energy consumption kWh/a 158 159 159 236 232 304 304
Space heating (Average climate) Energy efficiency class   A++ A++ A++ A++ A++ A+ A+
  Capacity Pdesign kW 2.60 2.60 2.60 4.50 4.50 4.60 4.50
  SCOP/A   4.68 4.60 4.60 4.60 4.69 4.35 4.40
  Annual energy consumption kWh/a 778 790 790 1,369 1,344 1,480 1,433