Specifications Table for FTXM-R / RXM-N

FTXM71R2V1B / RXM71N2V1B
Cooling capacity Min. kW 2.30
  Nom. kW 7.10
  Max. kW 8.50
Heating capacity Min. kW 2.30
  Nom. kW 8.20
  Max. kW 10.20
Nominal efficiency EER   3.03
  COP   3.19
  Annual energy consumption kWh 1,172
  Energy labeling Directive Cooling   B
    Heating   D
Space cooling Capacity Pdesign kW 7.10
  Energy efficiency class   A++
  SEER   6.20
  Annual energy consumption kWh/a 401
Space heating (Average climate) Capacity Pdesign kW 6.20
  Energy efficiency class   A+
  SCOP/A   4.10
  Annual energy consumption kWh/a 2,115
Notes (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.