|
FTXM20N2V1B / RXM20M3V1B9 |
FTXM25N2V1B / RXM25M3V1B9 |
FTXM35N2V1B / RXM35M3V1B9 |
Cooling capacity |
Min. |
kW |
1.3 |
1.3 |
1.4 |
|
Nom. |
kW |
2.0 |
2.5 |
3.4 |
|
Max. |
kW |
2.6 |
3.2 |
4.0 |
Heating capacity |
Min. |
kW |
1.30 |
1.30 |
1.40 |
|
Nom. |
kW |
2.50 |
2.80 |
4.00 |
|
Max. |
kW |
3.50 |
4.70 |
5.20 |
Nominal efficiency |
EER |
|
4.57 |
4.50 |
4.23 |
|
COP |
|
5.00 |
5.00 |
4.04 |
|
Annual energy consumption |
kWh |
220 |
280 |
400 |
|
Energy labeling Directive |
Cooling |
|
A |
A |
A |
|
|
Heating |
|
A |
A |
A |
Space cooling |
Capacity |
Pdesign |
kW |
2.00 |
2.50 |
3.40 |
|
Energy efficiency class |
|
A+++ |
A+++ |
A+++ |
|
SEER |
|
8.53 |
8.52 |
8.51 |
|
Annual energy consumption |
kWh/a |
83 |
103 |
140 |
Space heating (Average climate) |
Capacity |
Pdesign |
kW |
2.30 |
2.40 |
2.50 |
|
Energy efficiency class |
|
A+++ |
A+++ |
A+++ |
|
SCOP/A |
|
5.10 |
5.10 |
5.10 |
|
Pdh Heating capacity at -10° |
kW |
2.24 |
2.30 |
2.35 |
|
Annual energy consumption |
kWh/a |
632 |
659 |
686 |
Notes |
(1) - See separate drawing for electrical data |
(1) - See separate drawing for electrical data |
(1) - See separate drawing for electrical data |
|
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |