|
FTXL25J2V1B |
FTXL35J2V1B |
Power input |
Cooling |
Nom. |
kW |
0.040 (1), 0.040 (2), 0.040 (3) |
0.040 (1), 0.040 (2), 0.040 (3) |
|
Heating |
Nom. |
kW |
0.040 (1), 0.040 (2), 0.040 (3) |
0.040 (1), 0.040 (2), 0.040 (3) |
Casing |
Colour |
|
White |
White |
Dimensions |
Unit |
Height |
mm |
283 |
283 |
|
|
Width |
mm |
770 |
770 |
|
|
Depth |
mm |
198 |
198 |
Weight |
Unit |
kg |
8.00 |
8.00 |
Sound power level |
Cooling |
dBA |
57 |
57 |
|
Heating |
dBA |
57 |
57 |
Sound pressure level |
Cooling |
High |
dBA |
41 |
41 |
|
|
Medium |
dBA |
34 |
34 |
|
|
Low |
dBA |
27 |
27 |
|
|
Silent operation |
dBA |
23 |
23 |
|
Heating |
High |
dBA |
41 |
41 |
|
|
Medium |
dBA |
35 |
35 |
|
|
Low |
dBA |
29 |
29 |
|
|
Silent operation |
dBA |
26 |
26 |
Piping connections |
Liquid |
OD |
mm |
6.35 |
6.35 |
|
Gas |
OD |
mm |
9.50 |
9.50 |
|
Drain |
|
18 |
18 |
Control systems |
Infrared remote control |
|
ARC433A87, ARC466A9 |
ARC433A87, ARC466A9 |
Standard Accessories |
Installation manual |
1 |
1 |
|
Operation manual |
1 |
1 |
|
Wireless remote control |
1 |
1 |
|
Batteries |
2 |
2 |
|
Remote control holder |
1 |
1 |
|
Mounting plate |
1 |
1 |
|
Titanium apatite deodorizing filter |
2 |
2 |
|
Indoor unit fixing screws |
2 |
2 |
Power supply |
Name |
|
V1 |
V1 |
|
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
220-240 |
220-240 |
Notes |
(1) - 220V |
(1) - 220V |
|
(2) - 230V |
(2) - 230V |
|
(3) - 240V |
(3) - 240V |
|
(4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. |
(4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. |