|
FTXL25J2V1B / RXL25M3V1B |
FTXL35J2V1B / RXL35M3V1B |
Cooling capacity |
Nom. |
kW |
2.5 |
3.5 |
Heating capacity |
Nom. |
kW |
3.2 |
3.8 |
Nominal efficiency |
EER |
|
3.12 |
3.07 |
|
COP |
|
4.43 |
4.21 |
|
Annual energy consumption |
kWh |
400 |
570 |
|
Energy labeling Directive |
Cooling |
|
B |
B |
|
|
Heating |
|
A |
A |
Space cooling |
Capacity |
Pdesign |
kW |
2.50 |
3.50 |
|
Energy efficiency class |
|
A+ |
A+ |
|
SEER |
|
6.01 |
5.87 |
|
Annual energy consumption |
kWh/a |
146 |
209 |
Space heating (Average climate) |
Capacity |
Pdesign |
kW |
2.50 |
3.00 |
|
Energy efficiency class |
|
A+ |
A+ |
|
SCOP/A |
|
4.37 |
4.21 |
|
Annual energy consumption |
kWh/a |
793 |
998 |
Notes |
(1) - EER/COP according to Eurovent 2012, for use outside EU only |
(1) - EER/COP according to Eurovent 2012, for use outside EU only |
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load |
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load |
|
(3) - 220V |
(3) - 220V |
|
(4) - 230V |
(4) - 230V |
|
(5) - 240V |
(5) - 240V |
|
(6) - For rated minimal heating capacity indoor unit fan set to SL tap |
(6) - For rated minimal heating capacity indoor unit fan set to SL tap |
|
(7) - Maximum heating capacity at -15°C outdoor temperature |
(7) - Maximum heating capacity at -15°C outdoor temperature |