Specifications Table for FTXJ-MS / RXJ-M

FTXJ20MV1BS / RXJ20M2V1B FTXJ20MV1BS / RXJ20M3V1B FTXJ20MV1BS / RXJ20M5V1B FTXJ25MV1BS / RXJ25M3V1B FTXJ25MV1BS / RXJ25M2V1B FTXJ25MV1BS / RXJ25M5V1B FTXJ35MV1BS / RXJ35M3V1B FTXJ35MV1BS / RXJ35M2V1B FTXJ35MV1BS / RXJ35M5V1B FTXJ50MV1BS / RXJ50MV1B
Cooling capacity Min. kW   1.30   0.90     0.90      
  Nom. kW 2.3 2.30 2.30 2.40 2.4 2.40 3.50 3.5 3.50 4.80
  Max. kW   2.80   3.30     4.10      
Heating capacity Min. kW   1.30   0.90     0.90      
  Nom. kW 2.5 2.50 2.5 3.20 3.2 3.2 4.00 4 4.0 5.80
  Max. kW   4.30   4.70     5.10      
Nominal efficiency EER   4.64 4.64 4.64 4.73 4.73 4.73 4.09 4.09 4.09 3.35
  COP   5.00 5.00 5.00 4.57 4.57 4.57 4.04 4.04 4.04 3.65
  Annual energy consumption kWh 248 248 248 254 254 254 428 428 428 716
  Energy labeling Directive Cooling   A A A A A A A A A A
    Heating   A A A A A A A A A A
Space cooling Capacity Pdesign kW 2.30 2.30 2.3 2.40 2.40 2.4 3.50 3.50 3.5 4.80
  Energy efficiency class   A+++ A+++ A+++ A+++ A+++ A+++ A++ A++ A++ A++
  SEER   8.73 8.73 8.73 8.64 8.64 8.64 7.19 7.19 7.19 7.02
  Annual energy consumption kWh/a 92 92 92 97 97 97 170 170 170 239
Space heating (Average climate) Capacity Pdesign kW 2.10 2.10 2.10 2.70 2.70 2.70 3.00 3.00 3.00 4.60
  Energy efficiency class   A++ A++ A++ A++ A++ A++ A++ A++ A++ A+
  SCOP/A   4.61 4.60 4.61 4.60 4.60 4.60 4.60 4.60 4.60 4.28
  Pdh Heating capacity at -10° kW 1.80 1.80   2.18     2.61      
  Annual energy consumption kWh/a 638 639 638 821 822 822 913 913 913 1,505
Notes (0) - EER/COP according to Eurovent 2012, for use outside EU only       (0) - EER/COP according to Eurovent 2012, for use outside EU only     (0) - EER/COP according to Eurovent 2012, for use outside EU only   (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load       (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load     (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
    (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load