Specifications Table for FTXF-D / RXF-D

FTXF20D5V1B / RXF20D5V1B FTXF25D5V1B / RXF25D5V1B FTXF35D5V1B / RXF35D5V1B FTXF42D5V1B / RXF42D5V1B FTXF50D2V1B / RXF50D5V1B FTXF60D2V1B / RXF60D5V1B FTXF71D2V1B / RXF71D5V1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.4 1.70 1.70 2.30
  Nom. kW 2.00 2.50 3.30 4.20 5.00 6.00 7.10
  Max. kW 2.4 2.8 3.8 4.3 6.00 7.00 7.30
Heating capacity Min. kW 1.30 1.30 1.30 1.40 1.70 1.70 2.30
  Nom. kW 2.40 2.80 3.50 4.60 6.00 6.40 8.20
  Max. kW 3.30 3.70 4.40 5.00 7.70 8.00 9.00
Nominal efficiency Annual energy consumption kWh         751 923 1,387
  COP   3.75 3.73 3.72 3.71 3.71 3.93 3.15
  EER   3.38 3.24 3.30 3.30 3.33 3.25 2.56
  Energy labeling Directive Cooling   A A A A A A E
    Heating   A A A A A A A
Space cooling Annual energy consumption kWh/a 108 135 188 226 282 342 483
  Energy efficiency class   A++ A++ A++ A++ A++ A++ A
  Capacity Pdesign kW 2.00 2.50 3.50 4.20 5.00 6.00 7.10
  SEER   6.50 6.50 6.50 6.50 6.21 6.15 5.15
Space heating (Average climate) Annual energy consumption kWh/a 749 818 885 1,075 1,585 1,654 2,275
  Capacity Pdesign kW 2.20 2.40 2.60 3.30 4.60 4.80 6.20
  Energy efficiency class   A+ A+ A+ A+ A+ A+ A
  Pdh Heating capacity at -10° kW 1.91 2.00 2.22 2.61 4.07 4.24 5.02
  SCOP/A   4.11 4.11 4.11 4.30 4.06 4.06 3.81
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
          (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data