Specifications Table for FTXF-C

FTXF20C5V1B FTXF25C5V1B FTXF35C5V1B FTXF42C5V1B
Power input Cooling Nom. kW 0.023 0.023 0.029 0.040
  Heating Nom. kW 0.023 0.023 0.029 0.040
Casing Colour   White White White White
Dimensions Unit Height Mm 286 286 286 286
    Width Mm 770 770 770 770
    Depth Mm 225 225 225 225
Weight Unit kg 8.00 8.00 8.50 9.00
Sound power level Cooling dBA 53.0 54.0 54.0 59.0
  Heating dBA 55.0 55.0 56.0 59.0
Sound pressure level Cooling High dBA 39.0 40.0 43.0 45.0
    Medium dBA 33.0 33.0 34.0 36.0
    Low dBA 25.0 26.0 27.0 30.0
    Silent operation dBA 20.0 20.0 20.0 22.0
  Heating High dBA 39.0 40.0 40.0 44.0
    Medium dBA 34.0 34.0 35.0 34.0
    Low dBA 28.0 28.0 29.0 28.0
    Silent operation dBA 21.0 21.0 21.0 22.0
Piping connections Liquid OD Mm 6.35 6.35 6.35 6.35
  Gas OD Mm 9.50 9.50 9.50 9.50
  Drain   18 18 18 18
Control systems Infrared remote control   ARC470A1 ARC470A1 ARC470A1 ARC470A1
  Wired remote control   BRC073A1 BRC073A1 BRC073A1 BRC073A1
Standard Accessories Installation manual 1 1 1 1
  Operation manual 1 1 1 1
  Batteries 1 1 1 1
  Infrared remote control 1 1 1 1
  AAA dry-cell batteries 2 2 2 2
  Remote control holder 1 1 1 1
  Mounting plate 1 1 1 1
  Indoor unit fixing screws 2 2 2 2
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-440 220-440 220-440 220-440