Specifications Table for FTXF-C / RXF-C

FTXF20C5V1B / RXF20C5V1B FTXF25C5V1B / RXF25C5V1B FTXF35C5V1B / RXF35C5V1B FTXF42C5V1B / RXF42C5V1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.4
  Nom. kW 2.00 2.50 3.30 4.20
  Max. kW 2.4 2.8 3.8 4.3
Heating capacity Min. kW 1.30 1.30 1.30 1.40
  Nom. kW 2.40 2.80 3.50 4.60
  Max. kW 3.30 3.70 4.40 5.00
Nominal efficiency COP   3.75 3.73 3.72 3.71
  EER   3.38 3.24 3.30 3.30
  Energy labeling Directive Cooling   A A A A
    Heating   A A A A
Space cooling Annual energy consumption kWh/a 113 141 197 226
  Energy efficiency class   A++ A++ A++ A++
  Capacity Pdesign kW 2.00 2.50 3.50 4.20
  SEER   6.22 6.22 6.22 6.50
Space heating (Average climate) Annual energy consumption kWh/a 749 817 885 1,075
  Capacity Pdesign kW 2.20 2.40 2.60 3.30
  Energy efficiency class   A+ A+ A+ A+
  Pdh Heating capacity at -10° kW 1.91 2.00 2.22 2.61
  SCOP/A   4.11 4.11 4.11 4.30
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data