Specifications Table for FTXB-B

FTXB25B1V1 FTXB25BV1 FTXB35B1V1 FTXB35BV1 FTXB50BV1B FTXB60BV1B
Power input Cooling Nom. kW 0.030 0.040 0.030 0.040    
  Heating Nom. kW 0.040 0.040 0.040 0.040    
Casing Colour         White White
Dimensions Unit Height Mm 283 283 283 283 310 310
    Width Mm 770 770 770 770 1,065 1,065
    Depth Mm 216 216 216 216 224 224
Weight Unit kg 7 8 7 8 14 14
Sound power level Cooling dBA 52 52 53 53 55 61
  Heating dBA 52 52 54 54    
Sound pressure level Cooling Super high dBA         44 46
    High dBA 38 38 39 39 40 43
    Medium dBA 33   34      
    Low dBA 25 25 26 26 35 37
    Silent operation dBA 22 22 25 25 32 33
  Heating High dBA 38 38 40 40 40 43
    Medium dBA 33   34      
    Low dBA 28 28 26 26 35 37
    Silent operation dBA 25 25 23 23 32 33
    Nom. dBA 33 33 34 34 38 41
  Heating Nom. dBA 33 33 34 34 38 41
Piping connections Liquid OD Mm 6.35 6.35 6.35 6.35    
  Gas OD Mm 9.5 9.5 9.5 9.5    
  Drain   18 18 18 18    
Control systems Infrared remote control   ARC470A1 ARC470A1 ARC470A1 ARC470A1 APGS02 APGS02
Standard Accessories Installation manual 1 1 1 1    
  Operation manual 1 1 1 1    
  Wireless remote control 1   1      
  AA dry-cell batteries 2   2      
  Remote control holder 1 1 1 1    
  Mounting plate 1 1 1 1    
  Indoor unit fixing screws 2 2 2 2    
Power supply Name   V1 V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - SL: The silent fan level of the air flow rate setting (1) - Contains fluorinated greenhouse gases (1) - SL: The silent fan level of the air flow rate setting    
Standard Accessories Infrared remote control   1   1    
  Batteries   2   2    
  Titanium apatite photocatalytic air purification filter   2   2    
Notes         (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
          (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice.