Specifications Table for FTXA-BT / RXA-A

FTXA20B2V1BT / RXA20A3V1B FTXA20B2V1BT / RXA20A5V1B FTXA25B2V1BT / RXA25A5V1B FTXA25B2V1BT / RXA25A3V1B FTXA35B2V1BT / RXA35A5V1B FTXA35B2V1BT / RXA35A3V1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.3 1.4 1.4
  Nom. kW 2.0 2.0 2.5 2.5 3.4 3.4
  Max. kW 2.6 2.6 3.2 3.2 4.0 4.0
Heating capacity Min. kW 1.30 1.30 1.30 1.30 1.40 1.40
  Nom. kW 2.50 2.50 2.80 2.80 4.00 4.00
  Max. kW 3.50 3.50 4.70 4.70 5.20 5.20
Nominal efficiency COP   5.00 5.00 5.00 5.00 4.04 4.04
  EER   4.70 4.70 4.46 4.46 4.37 4.37
  Energy labeling Directive Cooling   A A A A A A
    Heating   A A A A A A
Space cooling Annual energy consumption kWh/a 80 80 101 101 137 137
  Energy efficiency class   A+++ A+++ A+++ A+++ A+++ A+++
  Capacity Pdesign kW 2.00 2.00 2.50 2.50 3.40 3.40
  SEER   8.75 8.75 8.74 8.74 8.73 8.73
Space heating (Average climate) Annual energy consumption kWh/a 653 653 666 666 680 680
  Capacity Pdesign kW 2.40 2.40 2.45 2.45 2.50 2.50
  Energy efficiency class   A+++ A+++ A+++ A+++ A+++ A+++
  Pdh Heating capacity at -10° kW 2.19 2.19 2.30 2.30 2.36 2.36
  SCOP/A   5.15 5.15 5.15 5.15 5.15 5.15