FTXA20B2V1BB | FTXA25B2V1BB | FTXA35B2V1BB | FTXA42B2V1BB | FTXA50B2V1BB | ||||
---|---|---|---|---|---|---|---|---|
Power input | Cooling | Nom. | kW | 0.020 | 0.022 | 0.023 | 0.028 | 0.030 |
Heating | Nom. | kW | 0.020 | 0.020 | 0.022 | 0.036 | 0.039 | |
Casing | Colour | Black | Black | Black | Black | Black | ||
Dimensions | Unit | Height | Mm | 295 | 295 | 295 | 295 | 295 |
Width | Mm | 798 | 798 | 798 | 798 | 798 | ||
Depth | Mm | 189 | 189 | 189 | 189 | 189 | ||
Weight | Unit | kg | 11.5 | 11.5 | 11.5 | 11.5 | 11.5 | |
Sound power level | Cooling | dBA | 57 | 57 | 60 | 60 | 60 | |
Sound pressure level | Cooling | High | dBA | 39 | 40 | 41 | 45 | 46 |
Medium | dBA | 32 | 33 | 33 | 37 | 39 | ||
Low | dBA | 25 | 25 | 25 | 29 | 31 | ||
Silent operation | dBA | 19 | 19 | 19 | 21 | 24 | ||
Heating | High | dBA | 39 | 40 | 41 | 45 | 46 | |
Medium | dBA | 32 | 33 | 33 | 37 | 42 | ||
Low | dBA | 25 | 25 | 25 | 29 | 33 | ||
Silent operation | dBA | 19 | 19 | 19 | 21 | 24 | ||
Refrigerant | GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | ||
Piping connections | Liquid | OD | Mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 |
Gas | OD | Mm | 9.50 | 9.50 | 9.50 | 12.70 | 12.70 | |
Drain | 18 | 18 | 18 | 18 | 18 | |||
Control systems | Infrared remote control | ARC466A58 | ARC466A58 | ARC466A58 | ARC466A58 | ARC466A58 | ||
Wired remote control | BRC073 | BRC073 | BRC073 | BRC073 | BRC073 | |||
Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | ||
Operation manual | 1 | 1 | 1 | 1 | 1 | |||
Air filter | 2 | 2 | 2 | 2 | 2 | |||
Infrared remote control | 1 | 1 | 1 | 1 | 1 | |||
Remote controller mounting plate | 1 | 1 | 1 | 1 | 1 | |||
Screw bag | 1 | 1 | 1 | 1 | 1 | |||
Screw cover | 2 | 2 | 2 | 2 | 2 | |||
AAA dry-cell batteries | 2 | 2 | 2 | 2 | 2 | |||
General safety precautions | 1 | 1 | 1 | 1 | 1 | |||
Power supply | Name | V1 | V1 | V1 | V1 | V1 | ||
Phase | 1~ | 1~ | 1~ | 1~ | 1~ | |||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | ||
Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 |