|
FNA25A2VEB9 / RXS25L3V1B |
FNA35A2VEB9 / RXS35L3V1B |
Cooling capacity |
Nom. |
kW |
2.60 |
3.40 |
Heating capacity |
Nom. |
kW |
3.20 |
4.00 |
Nominal efficiency |
EER |
|
3.77 |
3.06 |
|
COP |
|
4.00 |
3.48 |
|
Annual energy consumption |
kWh |
345 |
556 |
|
Energy labeling Directive |
Cooling |
|
A |
B |
|
|
Heating |
|
A |
B |
Space cooling |
Capacity |
Pdesign |
kW |
2.60 |
3.40 |
|
Energy efficiency class |
|
A+ |
A+ |
|
SEER |
|
5.63 |
5.65 |
|
Annual energy consumption |
kWh/a |
162 |
211 |
Space heating (Average climate) |
Capacity |
Pdesign |
kW |
2.80 |
2.90 |
|
Energy efficiency class |
|
A+ |
A+ |
|
SCOP/A |
|
4.24 |
4.05 |
|
Pdh Heating capacity at -10° |
kW |
2.27 |
2.41 |
|
Annual energy consumption |
kWh/a |
925 |
1,002 |
Notes |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - See separate drawing for operation range |
(3) - See separate drawing for operation range |
|
(4) - See separate drawing for electrical data |
(4) - See separate drawing for electrical data |