|
FNA25A2VEB9 / RXM25N2V1B9 |
FNA25A2VEB9 / RXM25N5V1B9 |
FNA35A2VEB9 / RXM35N2V1B9 |
FNA35A2VEB9 / RXM35N5V1B9 |
FNA50A2VEB9 / RXM50N2V1B9 |
FNA60A2VEB9 / RXM60N2V1B9 |
Cooling capacity |
Nom. |
kW |
2.60 |
2.60 |
3.40 |
3.40 |
5.00 |
6.00 |
Heating capacity |
Nom. |
kW |
3.20 |
3.20 |
4.00 |
4.00 |
5.80 |
7.00 |
Nominal efficiency |
EER |
|
3.80 |
3.80 |
3.09 |
3.09 |
3.38 |
2.70 |
|
COP |
|
4.00 |
4.00 |
3.48 |
3.48 |
3.34 |
3.11 |
|
Annual energy consumption |
kWh |
342 |
342 |
550 |
550 |
740 |
1,111 |
|
Energy labeling Directive |
Cooling |
|
A |
A |
B |
B |
A |
D |
|
|
Heating |
|
A |
A |
B |
B |
C |
D |
Space cooling |
Energy efficiency class |
|
A+ |
A+ |
A+ |
A+ |
A+ |
A |
|
Capacity |
Pdesign |
kW |
2.60 |
2.60 |
3.40 |
3.40 |
5.00 |
6.00 |
|
SEER |
|
5.68 |
5.68 |
5.70 |
5.70 |
5.77 |
5.56 |
|
Annual energy consumption |
kWh/a |
160 |
160 |
209 |
209 |
303 |
378 |
Space heating (Average climate) |
Energy efficiency class |
|
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
|
Capacity |
Pdesign |
kW |
2.80 |
2.80 |
2.90 |
2.90 |
4.00 |
4.60 |
|
SCOP/A |
|
4.24 |
4.24 |
4.05 |
4.05 |
4.09 |
4.16 |
|
Annual energy consumption |
kWh/a |
924 |
924 |
1,002 |
1,002 |
1,369 |
1,547 |
Notes |
(1) - See separate drawing for electrical data |
(1) - See separate drawing for electrical data |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(2) - See separate drawing for operation range |
(2) - See separate drawing for operation range |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - See separate drawing for operation range |
(3) - See separate drawing for operation range |
(3) - See separate drawing for operation range |
(3) - See separate drawing for operation range |
|
(4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(4) - See separate drawing for electrical data |
(4) - See separate drawing for electrical data |
(4) - See separate drawing for electrical data |
(4) - See separate drawing for electrical data |