|
FNA50A2VEB9 / RXM50N2V1B |
FNA60A2VEB9 / RXM60N2V1B |
Cooling capacity |
Nom. |
kW |
5.00 |
6.00 |
Heating capacity |
Nom. |
kW |
5.80 |
7.00 |
Nominal efficiency |
EER |
|
3.38 |
2.70 |
|
COP |
|
3.34 |
3.11 |
|
Annual energy consumption |
kWh |
740 |
1,111 |
|
Energy labeling Directive |
Cooling |
|
A |
D |
|
|
Heating |
|
A |
D |
Notes |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - See separate drawing for operation range |
(3) - See separate drawing for operation range |
|
(4) - See separate drawing for electrical data |
(4) - See separate drawing for electrical data |