Product Features
- Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle
- Top efficiency: - energy labels up to A++ in both cooling and heating - compressor that offers substantial efficiency improvements - control logic that optimises efficiency at the most frequently encountered operating conditions and that optimises the auxiliary modes (when the unit is not active) - heat exchangers that optimise the refrigerant flow at the most frequent operating conditions (temperature and load) - via improved nominal performances
- Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss
- The perfect balance in efficiency and comfort thanks to Variable Refrigerant Temperature: top seasonal efficiency throughout most of the year and quick reaction speed on the hottest days.
- Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
- Suits high sensible, infrastructure cooling applications
- Reduced energy consumption thanks to specially developed DC fan motor and drain pump
- Replace existing systems with R-32 technology without needing to replace the piping
- Extended operation range down to -20°C in heating and down to -15°C in cooling
- Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating and there are no air intake grilles visible
- No optional adapter needed for DIII-connection, link your unit into the wider building management system.
- With a gas cooled PCB reliable cooling is guaranteed as it is not influenced by ambient temperature
- Drain pump kit available as accessory
- Maximum piping length up to 75m, minimum piping length is 5m.
- Fresh air intake integrated in the same system thus reducing installation cost as no additional ventilation device is required
- Outdoor units for pair, twin, triple, double twin application
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
Benefits
-
Home leave operation
Maintains the indoor temperature at your specified comfort level during absence, thus saving energy
-
Vertical auto swing
Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
-
Fan only
The unit can be used as fan, blowing air without heating or cooling.
-
Auto cooling-heating changeover
Automatically selects heating or cooling mode to achieve the set temperature.
-
Fan speed steps (3 steps)
Allows to select up to the given number of fan speed.
-
Dry programme
Allows humidity levels to be reduced without variations in room temperature.
-
Air filter
Removes airborne dust particles to ensure a steady supply of clean air.
-
Infrared remote control
Starts, stops and regulates the air conditioner from a distance.
-
Centralised control
Starts, stops and regulates several air conditioners from one central point.
-
Auto-restart
The unit restarts automatically at the original settings after power failure.
-
Drain pump kit (optional)
Facilitates condensation draining from the indoor unit.
-
Infrastructure cooling
Remove in a reliable, efficient and flexible way the heat constantly generated by the IT and server equipment to ensure maximum uptime while offering the best return on investment.
-
Weekly timer
Can be set to start heating or cooling anytime on a daily or weekly basis.
-
Wired remote control
Starts, stops and regulates the air conditioner.
-
Self diagnosis
Simplifies maintenance by indicating system faults or operating anomalies.
-
Twin/triple/double twin application
2,3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.
-
Multi model application
Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.
-
VRV for residential application
Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.
Technical details
Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.