Specifications Table for FHQ-C / RZQSG-LV1/LY1

FHQ71CAVEB / RZQSG71L2V1B FHQ100CAVEB / RZQSG100L7V1B FHQ100CAVEB / RZQSG100L7Y1B9 FHQ125CAVEB / RZQSG125L7V1B FHQ125CAVEB / RZQSG125L7Y1B9
Cooling capacity Nom. kW 6.8 9.5 9.5 12.0 12.0
Heating capacity Nom. kW 7.5 10.8 10.8 13.5 13.5
Nominal efficiency EER   3.46 3.21 3.21 2.89 2.89
  COP   4.00 3.61 3.61 3.62 3.62
  Annual energy consumption kWh 983 1,480 1,480 2,075 2,075
  Energy labeling Directive Cooling   A A A C C
    Heating   A A A A A
Space cooling Energy efficiency class   A A A B B
  Capacity Pdesign kW 6.80 9.50 9.50 12.00 12.00
  SEER   5.11 5.11 5.11 4.61 4.61
  Annual energy consumption kWh/a 466 650.685 650.685 911.063 911.063
Space heating (Average climate) Energy efficiency class   A A A A A
  Capacity Pdesign kW 7.60 7.60 7.60 7.60 7.60
  SCOP/A   3.81 3.80 3.80 3.81 3.81
  Annual energy consumption kWh/a 2,792 2,799 2,799 2,791 2,791
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load