Specifications Table for FHQ-C / RZQG-L7V1/LY1

FHQ71CAVEB / RZQG71L7Y1B9 FHQ71CAVEB / RZQG71L7V1B FHQ100CAVEB / RZQG100L7V1B FHQ100CAVEB / RZQG100L7Y1B FHQ125CAVEB / RZQG125L7V1B FHQ125CAVEB / RZQG125L7Y1B
Cooling capacity Nom. kW 6.8 6.8 9.5 9.5 12.0 12.0
Heating capacity Nom. kW 7.5 7.5 10.8 10.8 13.5 13.5
Nominal efficiency EER   3.82 3.82 4.13 4.13 3.52 3.52
  COP   4.13 4.13 4.42 4.42 3.89 3.89
  Annual energy consumption kWh 890 890 1,245 1,245 1,790 1,790
  Energy labeling Directive Cooling   A A A A A A
    Heating   A A A A A A
Space cooling Energy efficiency class   A+ A+ A+ A+ A A
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.00
  SEER   5.85 5.85 5.69 5.69 5.21 5.21
  Annual energy consumption kWh/a 406.838 407 584 584.358 806.142 806.142
Space heating (Average climate) Energy efficiency class   A A A+ A+ A+ A+
  Capacity Pdesign kW 7.60 7.60 11.30 11.30 14.13 14.13
  SCOP/A   3.95 3.95 4.30 4.30 4.23 4.23
  Annual energy consumption kWh/a 2,692 2,692 3,681 3,681 4,676.596 4,676.596
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load