Specifications Table for FHQ-C / RXS-L

FHQ35CAVEB / RXS35L2V1B FHQ50CAVEB / RXS50L2V1B FHQ60CAVEB / RXS60L2V1B
Cooling capacity Min. kW 1.4 1.7 1.7
  Nom. kW 3.40 5.0 5.7
  Max. kW 4.0 5.3 5.7
Heating capacity Min. kW 1.3 1.7 1.7
  Nom. kW 4.00 6.0 7.20
  Max. kW 5.1 6.0 7.2
Nominal efficiency EER   3.58 3.18 3.26
  COP   4.08 3.35 3.32
  Annual energy consumption kWh 475 785 875
  Energy labeling Directive Cooling   A B A
    Heating   A C C
Space cooling Capacity Pdesign kW 3.40 5.00 5.70
  Energy efficiency class   A++ A+ A+
  SEER   6.18 5.87 6.02
  Annual energy consumption kWh/a 193 298 332
Space heating (Average climate) Capacity Pdesign kW 3.10 4.35 4.71
  Energy efficiency class   A+ A A
  SCOP/A   4.43 3.86 3.87
  Annual energy consumption kWh/a 981 1,578 1,705
Piping connections Drain OD Mm VP20 VP20 (External dia.26, Internal dia. 20) VP20 (External dia.26, Internal dia. 20)
  Gas OD Mm 9.5 12.7 12.7
  Liquid OD Mm 6.35 6.35 6.35
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - 220V (2) - 220V (2) - 220V
  (3) - 230V (3) - 230V (3) - 230V
  (4) - 240V (4) - 240V (4) - 240V
  (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load