Product Features
- Different types of indoor units can be connected: e.g. wall mounted units, concealed ceiling units
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Can easily be installed in both new and refurbishment projects
- Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle
- Up to 4 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
- Home leave operation maintains the indoor temperature at your specified comfort level during absence, thus saving energy
- Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss
- Night quiet mode automatically reduces the operation sound of the outdoor unit by 3dBA during nighttime (multi outdoor units in cooling mode only)
- Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
Benefits
-
Energy efficiency
Energy efficient units: full range A class energy labels.
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
-
Home leave operation
Maintains the indoor temperature at your specified comfort level during absence, thus saving energy
-
Fan only
The unit can be used as fan, blowing air without heating or cooling.
-
Auto cooling-heating changeover
Automatically selects heating or cooling mode to achieve the set temperature.
-
Whisper quiet
Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neighbourhood.
-
Horizontal auto swing
Possibility to select automatic horizontal moving of the air discharge louvre, for uniform air flow and temperature distribution.
-
Fan speed steps
Allows to select up to the given number of fan speed.
-
Dry programme
Allows humidity levels to be reduced without variations in room temperature.
-
Air filter
Removes airborne dust particles to ensure a steady supply of clean air.
-
Weekly timer
Can be set to start heating or cooling anytime on a daily or weekly basis.
-
Timer
Can be set to start heating or cooling within a specified period.
-
Infrared remote control
Starts, stops and regulates the air conditioner from a distance.
-
Wired remote control
Starts, stops and regulates the air conditioner.
-
Centralised control
Starts, stops and regulates several air conditioners from one central point.
-
Auto-restart
The unit restarts automatically at the original settings after power failure.
-
Self diagnosis
Simplifies maintenance by indicating system faults or operating anomalies.
-
Drain pump kit
Facilitates condensation draining from the indoor unit.
-
Twin/triple/double twin application
2,3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.
-
Multi model application
Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.
-
VRV for residential application
Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.
Documentation
Sorry, we could not find any documents.