Specifications Table for FHA-A / RZQG-L(8)Y1

FHA100AVEB / RZQG71L8Y1B FHA71AVEB / RZQG71L8Y1B FHA140AVEB / RZQG100L8Y1B FHA100AVEB / RZQG100L8Y1B FHA140AVEB / RZQG125L8Y1B FHA125AVEB / RZQG125L8Y1B FHA140AVEB / RZQG140L7Y1B
Cooling capacity Nom. kW   6.80 (1)   9.50 (1)   12.0 (1) 13.4 (1)
Heating capacity Nom. kW   7.50 (2)   10.8 (2)   13.5 (2) 15.5 (2)
Nominal efficiency EER   3.82 (3)   3.81 (3)   3.35 (3) 2.92 (3)
  COP   4.13 (3)   4.15 (3)   3.89 (3) 3.63 (3)
  Annual energy consumption kWh   890   1,245 (0.000)   1,790 (0.000)  
  Energy labeling Directive Cooling   A   A   A  
    Heating   A   A   A  
Space cooling Capacity Pdesign kW   6.80          
  Annual energy consumption kWh/a   347          
Space heating (Average climate) Capacity Pdesign kW   7.60          
  Annual energy consumption kWh/a   2,463          
Pto (Thermostat off) W 7.0   9.0   9.0    
Space cooling Energy efficiency class     A++          
  SEER     6.86          
Space heating (Average climate) Energy efficiency class     A+          
  SCOP/A     4.32          
Notes   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
    (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
    (3) - EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only